カート  |  お問い合わせ  | 
フリーダイヤル0120-040-572
海外からのお問合せ+81-3-5620-1880

計測・制御機器総合メーカー

赤外線放射ヒータ


CRT
CRT
Series CRT E-Mitters Bulb Style Radiant Heater
購入検討 »
新製品
QC and QH Series
QC and QH Series
高ワット密度石英面仕上げ
赤外線輻射パネルヒーター
QCおよびQHシリーズ

購入検討 »

下記製品は英文ですが、ご注文いただけます。

CRB
CRB
Curved Face Ceramic Radiant Heaters 60 x 245 mm (2.36 x 9.65")
購入検討 »
新製品
CRC
CRC
Curved Face Ceramic Radiant Heaters 60 x 122 mm (2.36 x 4.80")
購入検討 »
新製品
新製品
CRFC Series
CRFC Series
High Temperature, Low Mass, Vacuum Formed Ceramic Radiant Full Cylinder Heaters
購入検討 »
CRL
CRL
Curved Face Ceramic Radiant Heaters 95 x 295 mm (3.72 x 11.61")
購入検討 »
新製品
CRM Series
CRM Series
Curved Face Ceramic Radiant Heaters
購入検討 »
新製品
CRP
CRP
Radiant Panel Heaters 0.3 x 0.3 m (12 x 12")
購入検討 »
新製品
CRRS Series
CRRS Series
CERAMIC RIBBON HEATERS Ultra-High Temperature, Helically Wound
購入検討 »
CRS
CRS
Curved Face Ceramic Radiant Heaters 60 x 60 mm (2.36 x 2.36")
購入検討 »
新製品
CRWS Series
CRWS Series
CRWS Series Semi-Cylindrical Ceramic Heaters
購入検討 »
QF SERIES
QF SERIES
QF SERIES INFRARED PANEL HEATERS
購入検討 »
QG Series
QG Series
High Temperature Ceran Glass-Faced Infared Panel Heaters
購入検討 »
RAD/RADD Series
RAD/RADD Series
Single and Double Fixed Element Radiant Process Heaters
購入検討 »
TRH1 Series
TRH1 Series
Tubular Radiant Heater Assemblies (600 to 3600 Watts) Single Straight Element Double End Termination
購入検討 »
新製品
TRH2 Series
TRH2 Series
Tubular Radiant Heater Assemblies (1200 to 7200 Watts) Dual Straight Element Double End Termination
購入検討 »
新製品
TRH3 Series
TRH3 Series
Tubular Radiant Heater Assemblies (800 to 5000 Watts) Single Hairpin Element Single End Termination
購入検討 »
新製品
TRH4 Series
TRH4 Series
Tubular Radiant Heater Assemblies (6000 to 9000 Watts) Dual Hairpin Element Bend Double End Termination
購入検討 »
新製品
TRH5 Series
TRH5 Series
Tubular Radiant Heater Assemblies (800 to 5000 Watts) Single Hairpin Element Liquid Tight Single End Termination
購入検討 »
新製品
TRH6 Series
TRH6 Series
Tubular Radiant Heater Assemblies (6000 to 9000 Watts) Liquid Tight Element Double End Termination
購入検討 »
新製品
URAD Series
URAD Series
SINGLE HAIRPIN ELEMENT RADIANT PROCESS HEATERS
購入検討 »