Omega offers a wide selection of point-sensitive Thin Film sensors using thin-film Thermocouple elements to meet specific non-invasive application requirements for installation and performance.
Thin Film Thermocouple sensors can be installed virtually anywhere for accurate temperature sensing and fast response in aerospace, medical, and industrial devices. These sensors have an standard thermocouple accuracy over a temp range -200°C (-328°F) up to 200°C (392°F).
The Thin Film sensing element offers advantages for each application. Select RTD elements to accurately monitor point temperatures with excellent repeatability (TFPS-Series), Patch-Style thermocouple for fast response surface sensing (TFPS-TC-Series), and extremely sensitive Thermistors (TFPS-Th-Series) for applications with small temperature changes.
All flexible Thin Film sensors feature quick and easy mounting with surface or pressure-sensitive adhesive (PSA), and polyimide, silicone rubber or polyester film insulation.
They also feature waterproof constructions suitable for continuous immersion and standard PTFE or silicone rubber insulated lead wire options as well as stainless steel braid over lead wires.
† このサイトの金額はすべて日本円(税抜)で表示しています
Did you know Omega has an office in the United States with local pricing and live engineers to support you in your time zone?