フリーダイヤル 0120-769-103
Emailjpesales@dwyeromega.com

Super OMEGACLAD™ Ultra High Temperature Thermocouple Wire
Discontinued Product

SUP-(*)

Super OMEGACLAD™  Ultra High Temperature Thermocouple Wire
Discontinued Product | SUP-(*)

スクロールダウンし、全ラインアップをご覧ください

  • 1205°C (2220°F) Maximum Temperature
  • Low Thermal Drift
  • Nickel-Chrome Based Super OMEGACLAD™ Sheathing Provides Excellent High Temperature Performance
  • Excellent Oxidation, Carburization and Chlorination Resistance
  • Special Limits of Error
  • Available with Type “K” Calibration Wire (Special Requests Can Be Taken for Other Calibrations)
  • Long Continuous Lengths Available! Call Sales for Pricing and Delivery!

商品説明

The part numbers on this page are obsolete. However, Super OMEGAClad® is still available. Please click here to see the latest information.

New Super OMEGACLAD™ sheathed mineral-insulated thermocouple wire can be used at ultra-high temperatures for prolonged periods with little degradation of the base metal. The sheath material uses Nickel-Chrome based OMEGACLAD™ sheathing, which provides excellent oxidation resistance. The sheath can withstand long-term exposure to combustion gases or air at temperatures up to1205°C (2220°F). Short-term exposures to higher temperatures are also possible. Superior resistance to oxidation attack results from a tenacious and protective high temperature film that does not affect the stability of the thermocouple alloys. This film permits the sensor to be used at ultra-high temperatures for prolonged periods with improved accuracy over other available sheath materials. Super OMEGACLAD™ sheathing also provides excellent resistance to corrosion in high temperature chlorine-contaminated oxidizing environments and ammonia/nitride-rich environments at temperatures above 930°C (1800°F), the temperature at which the protective film forms.

For complete product specifications see the Related Links section at the bottom of this page.
We noticed you are from the US. Visit your local site for regional offers and live support.