フリーダイヤル 0120-769-103
Emailjpesales@dwyeromega.com

Solid State Relays Vac Input/ Vdc Output. Models: SSR481D, SSR482D
Discontinued Product

SSR480D Series

Solid State Relays | SSR480D Series

Solid State Relays

スクロールダウンし、全ラインアップをご覧ください

1 year warranty
  • Switch Higher Voltage Loads from 180 to 530 Vac
  • High Reliability
  • Zero Voltage Switching
  • Compatible with OMEGA™ Temperature Controllers
  • Multi-Million Cycle Life

商品説明

The SSR240D series is no longer available please see the SSRL240 and SSRL660 Series as a possible alternative.

An OMEGA™ Solid State Relay (SSR) is a single-pole, normally open switching device without moving parts, capable of millions of cycles of operation. By applying a control signal, the SSR switches “ON” the ac load current, just as moving contacts do on a mechanical contactor.

"Switching" takes place at the zero voltage crossover point of the alternating current cycle. Because of this, no appreciable electrical noise is generated. OMEGA’s “SSR” Series is a twin SCR type, which is inherently more reliable and will handle higher overloads before failure than triacs.
Heat is developed in a Solid State Relay due to the nominal voltage drop across the switching device. To dissipate the heat, an SSR must be mounted vertically on a finned heat sink or an aluminum plate. An SSR should be located where the ambient temperature is relatively low, since the current switching rating is lowered as temperature increases. Refer to the thermal derating curves shown below to determine the proper heat sink required.

Solid State Relay cycle life is many times that of an equivalently priced mechanical contactor. OMEGA recommends Solid State Relays for use with proportional temperature controllers and other applications where long life and solid state reliability are needed.

In contrasting Solid State Relays with mechanical contactors, it should be noted that a Solid State Relay is more prone to failure due to overload and improper initial wiring. Solid State Relays can fail with contact closed on overloaded circuits.

OMEGA™ finned heat sinks (FHS) are aluminum fabrications and come complete with tapped mounting holes and screws. Refer to thermal derating curves for heat sink election.

For complete product specifications see the Related Links section at the bottom of this page.
注文する (部品番号ビルダーより掲載以外の製品もご選択いただけます)(注文数を入力の上、"カートに追加"をクリックしてください)

他のお客様はこのような商品も購入しています。: このアイコンをクリックすると、このモデルを購入した他のお客様の購入商品リストが表示されます.

部品番号/Desc.
注文数
商品説明
  
SSR481D50
お問い合せ下さい   
納期: 
 
 
50 A nominal rating and 1000 transient overvoltage
  
SSR482D50
お問い合せ下さい   
納期: 
 
 
50 A nominal rating and 1200 transient overvoltage
  
SSR481D90
お問い合せ下さい   
納期: 
 
 
90 A nominal rating and 1000 transient overvoltage
  
SSR482D90
お問い合せ下さい   
納期: 
 
 
90 A nominal rating and 1200 transient overvoltage
Click to expand/minimize a list of what others bought with theFHS-1
FHS-1
¥8,641 (税込)
(税抜価格 ¥7,855)
納期: 2 週間
 
Finned heat sink with 2.0°C/W nominal rating
Click to expand/minimize a list of what others bought with theFHS-2
FHS-2
¥8,790 (税込)
(税抜価格 ¥7,991)
納期: 2 週間
 
Finned heat sink with 1.2°C/W nominal rating
Click to expand/minimize a list of what others bought with theFHS-6
FHS-6
¥9,460 (税込)
(税抜価格 ¥8,600)
納期: 2 週間
 
Finned heat sink with 0.7°C/W nominal rating
  
FWP-60
お問い合せ下さい   
納期: 
 
 
Fast-blow fuse for 50 Amp models
  
FWP-100
お問い合せ下さい   
納期: 
 
 
Fast-blow fuse for 90 Amp models
Click to expand/minimize a list of what others bought with theBS-101
BS-101
¥97,928 (税込)
(税抜価格 ¥89,025)
納期: 8 週間
 
Fuse block with 1pole nominal rating
We noticed you are from the US. Visit your local site for regional offers and live support.