フリーダイヤル 0120-769-103
Emailjpesales@dwyeromega.com

Quick Connect Ceramic Tip Surface Probe with Retractable Cable and Utility Handle

SMP-HT, HYP-5, SMP-NP, SMP-RT, SMP-AP

Quick Connect Ceramic Tip Surface Probe with Retractable Cable and Utility Handle | SMP-HT, HYP-5, SMP-NP, SMP-RT, SMP-AP

スクロールダウンし、全ラインアップをご覧ください

  • J, K, T and E Calibrations Available
  • Fast Interchangeability
  • Made from Special Limits of Error Material
  • 0.3 m (1') retractable cable stretches to 1.5 m (5')

商品説明


This page is obsolete please click here for the current page.



注文する (部品番号ビルダーより掲載以外の製品もご選択いただけます)(注文数を入力の上、"カートに追加"をクリックしてください)

他のお客様はこのような商品も購入しています。: このアイコンをクリックすると、このモデルを購入した他のお客様の購入商品リストが表示されます.

部品番号/Desc.
注文数
商品説明
  
HYP5-21-1-1/2-J-G-SMPW
¥30,058 (税込)
(税抜価格 ¥27,325)
納期: 2 週間
 
J type, Hypodermic probe intended to be used for laboratory, industrial, and natural science uses. Tip rated to 200°C (400°F)
Click to expand/minimize a list of what others bought with theSMP-NP-K-125G-6
SMP-NP-K-125G-6
¥16,616 (税込)
(税抜価格 ¥15,105)
納期: 2 週間
 
K type, Penetration probe conical tip designed for penetration into semi-frozen objects; tip rated to 925°C (1700°F); 1/8" dia, 304SS
Click to expand/minimize a list of what others bought with theSMP-RT-K-125G-6
SMP-RT-K-125G-6
¥20,471 (税込)
(税抜価格 ¥18,610)
納期: 2 週間
 
K type, Reduced tip fast response probe; 1/8" to 1/16" diameter at tip. Tip rated for temperatures up to 925°C (1700°F)
Click to expand/minimize a list of what others bought with theSMP-AP-K-125E-6
SMP-AP-K-125E-6
¥26,626 (税込)
(税抜価格 ¥24,205)
納期: 2 週間
 
K type, Air probe; drilled end exposes bead to air flow for fast measurements. 3/16" diameter shield and 1/16", 304SS tip rated to 260°C (500°F)
  
MQSS-125-G-6
お問い合せ下さい   
納期: 
 
 
General purpose immersion probe. 1/8" dia., 304SS tip rated to 260°C (500°F)
We noticed you are from the US. Visit your local site for regional offers and live support.