スクロールダウンし、全ラインアップをご覧ください
商品説明
The SMCJ converts a thermocouple input signal to a cold junction compensated, linear, amplified analog output for use with DMM’s, recorders, dataloggers and other electronic devices. The output signal from the SMCJ is 1mV/Degree and is user switchable between °C and °F.Model No. | Thermocouple Input Type | Temperature Range | |
°C | °F | ||
SMCJ-J | J Iron-Constantan | -100 to 750 | -148 to 1382 |
SMCJ-K | K CHROMEGA™-ALOMEGA™ | -100 to 1250 | -148 to 2282 |
SMCJ-T | T Copper-Constantan | -100 to 350 | -148 to 662 |