フリーダイヤル 0120-769-103
Emailjpesales@dwyeromega.com

Fast-Response Thermocouples with Self-Adhesive Backing

SA1-(*)-72-SC

Fast-Response Thermocouples with Self-Adhesive Backing | SA1-(*)-72-SC

Fast-Response Thermocouples with Self-Adhesive Backing

スクロールダウンし、全ラインアップをご覧ください

  • Self-Adhesive Backing for Easy Installation
  • Better Than 0.3 Second Response Time
  • 0.9 m (36") Color-Coded PFAInsulated Leads
  • Rated to 175°C (347°F) Long Term
  • Available in J, K, T, and E Calibrations
ひずみゲージ - 関連する商品を探す
(見つからない場合はカスタマーサービスにご連絡ください)

商品説明

OMEGA’s self-adhesive thermocouples are designed for fast measurement of surface temperature. These sensors are manufactured from 30 AWG PFA-coated thermocouple wire, with a flattened bead secured between a high-temperature polymer and a high-temperature, fiber-reinforced polymer. This combination affords good thermal conductivity and fast response. The self-adhesive backing makes installation easy; no epoxy or cement is required.
SPECIFICATIONS
Thermocouple Calibrations:
    J: Iron-constantan
    K: CHROMEGA™-ALOMEGA™
    T: Copper-constantan
    E: CHROMEGA™-constantan
Adhesive: Silicon-based cement
Max Temp: 175°C (347°F) continuous
Min Temp: -60°C (-75°F) continuous
Laminates: High-temperature polymer, fiberglass-reinforced polymer layers
Wire: 0.9 m (36") leads, 30 AWG PFA coated

部品番号ビルダー

下記から仕様構成を選択し、ご注文ください
以下からオプションを選択:


(1) Number of Thermocouples :
5 : 5 pack

(2) Thermocouple Type :
J : J Thermocouple
K : K Thermocouple
T : T Thermocouple
E : E Thermocouple

(3) Length :
オプション選択がない場合 : 36" long
-72 : 72" long

(4) Ending :
オプション選択がない場合 : Stripped Ends
-SC : Spool Connector
注: 有効な部品番号については、「商品仕様(PDF)」を参照ください。
ご不明な場合は、カスタマーサービス(0120-040-572 もしくは jpesales@dwyeromega.com)へお問合せください。
We noticed you are from the US. Visit your local site for regional offers and live support.