フリーダイヤル 0120-769-103
Emailjpesales@dwyeromega.com

Discontinued Element
RTD Elements with 36 Inch Lead Wire - 2, 3 and 4 Wire Lead Configurations

RTD(*)-100W30-361

Discontinued ElementRTD Elements with 36 Inch Lead Wire - 2, 3 and 4 Wire Lead Configurations | RTD(*)-100W30-361

スクロールダウンし、全ラインアップをご覧ください

  • Made from 100 Ω, .00385 alpha Elements
  • Tolerance +/- .12% at 0° C
  • 2-, 3- or 4-Wire Welded Lead Configurations
  • 26 Gage, 36" Long Stranded Nickel-Plated Copper Leads,
  • Wire Insulation Choices: No Insulation, PFA, or Fiberglass
  • Stripped Wire Termination Standard

    COMMON OPTIONS
  • Miniature or Standard Size Connector or Terminal Lug Termination
  • Other Elements Available, eg, Alternative Tolerances, Ro, and/or alpha values.

商品説明

The RTD-2-100W30 series have been discontinued please see the RTD-F3102 as a substitute.

All of OMEGA’s RTD elements can be supplied with additional lead wire attached to existing leads. Longer leads create more flexibility for use in many applications.

Pricing for several popular models is shown in the ordering table below. Use the Part Number Builder to obtain pricing for other models.

部品番号ビルダー

下記から仕様構成を選択し、ご注文ください
以下からオプションを選択:


(1) Wire Style :
1 : 2-wire
2 : 3-wire
3 : 4-wire

(2) Lead Wire Insulation Type :
T : PFA
G : Fiberglass
B : Bare
注: 有効な部品番号については、「商品仕様(PDF)」を参照ください。
ご不明な場合は、カスタマーサービス(0120-040-572 もしくは jpesales@dwyeromega.com)へお問合せください。
We noticed you are from the US. Visit your local site for regional offers and live support.