フリーダイヤル 0120-769-103
Emailjpesales@dwyeromega.com

PRODUCT DISCONTINUED

RH-20 and RH-21 Series

Handheld Relative Humidity Meter and RH/Temperature Meter, Models RH-20-(*) and RH-21-(*) | RH-20 and RH-21 Series

スクロールダウンし、全ラインアップをご覧ください

1 year warranty
  • Accurate to ±2.0% RH or ±0.5°F or °C (RH-20 series)
  • Measures 10% to 95% RH (RH-20 series)
  • Measures 32 to 175°F or 0 to 80°C (RH-20 series)
  • 0.1% RH or 0.1°F or °C Resolution (RH-20 series)
  • Includes Remote Sensor Probe (RH-20 series)
  • Fast RH Response—15 Seconds (RH-21 series)
  • 5 to 95% RH Range (RH-21 series)
  • Combines Temperature and Humidity Measurement in One Unit (RH-21series)
  • Measures Temperature from -5 to 175°F or -20 to 80°C (RH-21 series)
  • ±2% RH and ±1°F Accuracy (RH-21series)
  • 0.1% RH and 0.1° Resolution (RH-21series)
  • Rugged High Impact Plastic Construction (RH-21series)
  • Economical (RH-10 series)
  • Hold Function (RH-10 series)
  • Integral Sensor (RH-10 series)
  • Case Included (RH-10 series)
  • Relative Humidity Only (RH-10 series)

商品説明

The RH-20 is a rugged handheld digital meter which economically and easily measures relative humidity and temperature with an LCD readout. A single probe containing both humidity and temperature sensors attaches to the meter with a 4.5' cable. Very compact and portable, the RH20 is ideal for checking RH in plant maintenance, heating and environmental industry and the high technology computer industry.

The RH-10 is an economical, pocked size hygrometer with LCD readout and display hold function. It checks relative humidity from 10 to 95% and comes with an integral sensor.
注: * Not Available on RH10 Model.
We noticed you are from the US. Visit your local site for regional offers and live support.