スクロールダウンし、全ラインアップをご覧ください
商品説明
The OMEGA™ RD12000’s high-speed multi-point printing system updates all 24 traces in 3 seconds. This system produces continuous lines on the chart for speeds of up to 500 mm/hr. The printing sequence is intelligently managed by the recorder’s control system to give priority to fast-changing signals or events, ensuring the most comprehensive process record is traced on the chart. The recorder supports full text printing to provide detailed annotation on the chart. In addition to the time, date, channel identity and chart speed, the recorder can print scales for each channel, alarm messages, totalizer values and an operator-defined batch name. The ‘Easy-view’ facility enables the user to see the latest recordings at the push of a button.