フリーダイヤル 0120-769-103
Emailjpesales@dwyeromega.com

Pulse Control Modules. Converts 4-20 mA to Proportional Power Control
PRODUCT DISCONTINUED

PCM Series (Discontinued see PCM3)

Pulse Control Modules.  Converts 4-20 mA to Proportional Power Control | PCM Series (Discontinued see PCM3)

スクロールダウンし、全ラインアップをご覧ください

2 year warranty
  • Convert 4 to 20 mA Input from Temperature Controller or Computer to Time Proportional ac Output
  • Mounts Directly on an OMEGA™ 3 to 32 Vdc Input SSR
  • Two Models Available for Single and 3-Phase Operation

商品説明

This Series is no longer available! Please see the PCM3 Series as a potential substitute, or contact our Temperature Engineering Department.

The OMEGA™ PCM series converter module allows simple conversion of a 4 to 20 mA output to an on/off time proportioning output. The module mounts directly to the input terminals of the SSR. Screw terminals are provided on the converter for the 4 to 20 mA control signal. The SSR’s power section connects in standard fashion to the line and load.

The PCM module with a solid state relay provides a rectangular shape, time proportional (zero-fired) control signal to the load. Thus, the average power to the load is proportional to the 4 to 20 mA input signal.

This Series is no longer available! Please see the PCM3 Series as a potential substitute, or contact our Temperature Engineering Department.
注文する (部品番号ビルダーより掲載以外の製品もご選択いただけます)(注文数を入力の上、"カートに追加"をクリックしてください)

他のお客様はこのような商品も購入しています。: このアイコンをクリックすると、このモデルを購入した他のお客様の購入商品リストが表示されます.

部品番号/Desc.
注文数
商品説明
Click to expand/minimize a list of what others bought with thePCM1
PCM1
お問い合せ下さい   
納期: 
 
 
Pulse control module that fires one SSR
  
PCM2
お問い合せ下さい   
納期: 
 
 
Pulse control module that fires two SSR’s
注: The purpose of this product is to convert a 4 to 20 mA output signal to a dc pulse output signal to control a dc input solid state relay.
We noticed you are from the US. Visit your local site for regional offers and live support.