フリーダイヤル 0120-769-103
Emailjpesales@dwyeromega.com

Infrared Temperature Measurement System with Graphical Analysis and Control Interface Option

OS-SYST Series

Infrared Temperature Measurement System | OS-SYST Series

Infrared Temperature Measurement System

スクロールダウンし、全ラインアップをご覧ください

2 year warranty CE
  • Recorder/Controller Interface
  • Accuracy ±1% of Reading
  • Models with Temperature Ranges Measuring up to 2500°F (1370°C)
  • Laser Sight Optional
  • °C/°F Keypad Selectable
  • Local Backlit LCD Display Standard
  • Dual Display Indicates Current plus Min, Max, Average or Differential Temperatures on Most Models
  • Visual and Audible High/Low Alarm
  • Emissivity Adjustable from 0.1 to 1.00 in 0.01 Steps Via the Programmable Keypad
  • Complete Pre-Wired Ready to Operate System
  • RS-232 Communication
  • Memory Cards Available for Data Storage

商品説明

The OS-SYST is no longer available and is being replaced by a new improved version. Please contact our sales department for further details.

OMEGA’s new OS550 Series industrial, high performance, economical thermometer/transmitters are designed to feed directly into panel meters, recorders, temperature/process controllers, dataloggers, data acquisition systems or other process instrumentation.

Since the OS550 Series infrared thermometers do not use chopper motors or vibrator mechanisms, they can be mounted in any position and in any hostile environment without suffering any loss in performance. This rugged design coupled with their relatively small dimensions make these sensors ideally suited for a wide variety of applications.

The RD820 Series paperless recorder provides real-time graphic display, recording and digital display in engineering units of your measurements. The 160 x 80 pixel LCD display offers exceptional clarity with zoom, recall, scroll, rewind and replay capability. You can compress data in time, scroll and zoom data in amplitude and search for data by alarm functions. You can view real time, average, trend or historical data.

The RD820 offers the ability to use data cards, up to 1Mbyte in size, for storing data, as well as recorder configurations. Through an optional card reader or the RS-232 port, data may be downloaded to a PC for additional analysis, storage or hard copy printouts. The RD820, with just five simple buttons on the membrane keypad, is easy to use. It provides versatile, reliable, low cost display and storage of data in a rugged, compact 1/4 DIN panel mount enclosure.

The MICROMEGA ® controllers offer unparalleled flexibility in process control. Each controller features a large, dual LED display and front panel configuration. Available in single and dual output configurations, the CN77000 Series is available with relay, SSR, dc pulse, analog voltage or current outputs. A single alarm is standard. Options include a second alarm, RS-232, RS-485, analog output or remote setpoint selection.The CN77300 series controllers have many features of larger, 1/4 DIN controllers in a compact, 1/16 DIN size. These controllers feature a 1/16 DIN cutout and bezel with a NEMA 12 rating, dual LED displays, with different colors for the actual process and setpoint values. Individual indicators provide output and alarm status.

Examples of pricing for popular models is referenced in the "To Order" box. Use the "Part Number Builder" below to get pricing for all available models.
For complete product specifications see the Related Links section at the bottom of this page.
注文する (部品番号ビルダーより掲載以外の製品もご選択いただけます)(注文数を入力の上、"カートに追加"をクリックしてください)

他のお客様はこのような商品も購入しています。: このアイコンをクリックすると、このモデルを購入した他のお客様の購入商品リストが表示されます.

部品番号/Desc.
注文数
商品説明
Click to expand/minimize a list of what others bought with theOS550-AP
OS550-AP
¥20,488 (税込)
(税抜価格 ¥18,625)
納期: 2 週間
 
Air purge collar
Click to expand/minimize a list of what others bought with theOS550-WC
OS550-WC
¥61,881 (税込)
(税抜価格 ¥56,255)
納期: 2 週間
 
Air/water cooling jacket
Click to expand/minimize a list of what others bought with theOS550-MF
OS550-MF
お問い合せ下さい   
納期: 
 
 
Mounting frame
Click to expand/minimize a list of what others bought with theOS550-MB
OS550-MB
¥10,323 (税込)
(税抜価格 ¥9,385)
納期: 2 週間
 
Right-angle mounting bracket
Click to expand/minimize a list of what others bought with theOS550-MN
OS550-MN
¥4,425 (税込)
(税抜価格 ¥4,023)
納期: 2 週間
 
Mounting nut
Click to expand/minimize a list of what others bought with theOS550-LS
OS550-LS
お問い合せ下さい   
納期: 
 
 
Laser sight accessory
  
RD820-SW
お問い合せ下さい   
納期: 
 
 
Software
  
RD820-CR
お問い合せ下さい   
納期: 
 
 
Memory card reader and software
  
RD820-MC256
お問い合せ下さい   
納期: 
 
 
Memory card, 256K
  
RD820-MC1024
お問い合せ下さい   
納期: 
 
 
Memory card, 1024K

部品番号ビルダー

下記から仕様構成を選択し、ご注文ください
以下からオプションを選択:


(1) IR Temperature Measurement System w/ Graphic Display :
A : 0 to 1000°F (-18 to 538°C) temperature range
B : 0 to 1000°F (-18 to 538°C) temperature range with dual output
C : 0 to 2500°F (-18 to 1370°C) temperature range
D : 0 to 2500°F (-18 to 1370°C) temperature range with dual output

(2) Optic Code :
1 : Spot Size .35" @ 24"
2 : Spot Size .5" @ 3"
3 : Spot Size 1" @ 20"
4 : Spot Size 1" @ 30"
5 : Spot Size 1" @ 60"
6 : Spot Size .15" @ 6"
注: 有効な部品番号については、「商品仕様(PDF)」を参照ください。
ご不明な場合は、カスタマーサービス(0120-040-572 もしくは jpesales@dwyeromega.com)へお問合せください。
We noticed you are from the US. Visit your local site for regional offers and live support.