フリーダイヤル 0120-769-103
Emailjpesales@dwyeromega.com

Thermocouple Extension Assemblies

Nipple Extentions

Thermocouple Extension Assemblies | Nipple Extentions

Thermocouple Extension Assemblies

¥2,030 TYPE 2-1

商品説明

Selection of thermocouple heads is made on the basis of operational requirements, accessibility, and/or the need to avoid direct contact with hot surfaces. Also, it is often required that the extension permit removal of the thermocouple element. For these requirements, OMEGA offers a complete line of configurations and component parts which can be configured for specific applications. OMEGA extensions are made of ½" NPT standard weight galvanized steel nipples and unions.

Type 2 Nipple Extension (Ceramic T/C Assemblies Only)
A Type 2 assembly is used to connect the head to a thermowell. The length is measured from the bottom of the head to the top of the well. Available assembled in lengths of 0", 13 mm (1.2" ), 25.4 mm (1"), 38 mm (11.2"), 51 mm (2"), 64 mm (21.2"), 76 mm (3"), 102 mm (4"), and 127 mm (5").

Type 3 Nipple Union Extension (For T/C or RTD Assemblies with 1/2 NPT Fitting)
A Type 3 assembly uses a nipple and a union to connect a head with the male thread of a protection tube or fitting on a ceramic tube. Available assembled in lengths of 89 mm (31.2"), 102 mm (4"), 114 mm (41.2"), 127 mm (5"), 152 mm (6"), and 178 mm (7").

Type 4 Nipple Union Nipple Extension (Ceramic T/C Assemblies Only)
A Type 4 assembly consists of a union and two nipples, one threading into the head and one into the thermowell. This type permits easy removal of the head and element from the well. Available assembled in lengths between 76 mm (3") and 305 mm (12").
Non-Standard Extensions
Pricing: Add $3 for each additional 152 mm (6") or fraction thereof up to 1219 mm (48"). Over 1219 mm (48"), please consult the Sales Department.
We noticed you are from the US. Visit your local site for regional offers and live support.