フリーダイヤル 0120-769-103
Emailjpesales@dwyeromega.com

Mercury Displacement Relays. 1,2 & 3 Pole.
DISCONTINUED Product! See Note Below

MDR Series

Mercury Displacement Relays. 1,2 & 3 Pole.DISCONTINUED Product! See Note Below | MDR Series

スクロールダウンし、全ラインアップをご覧ください

1 year warranty
  • Single-, 2- and 3-Pole
  • 120, 240, 480 and 600 Vac
  • For 35, 60 and 100 Amp Resistive Loads

商品説明

Products containing mercury are NO LONGER AVAILABLE.

Please consult Temperature Engineering for possible substitues for your application .


MDR Series mercury displacement relays are designed and built to last even under adverse conditions of temperature, dust and moisture. Capable of rapid on/off cycling, mercury relays can also switch large loads and provide long life, typically operating for millions of cycles. A hermetically sealed steel body houses and protects the contacts. The MDR Series mercury displacement relays are available in all standard coil voltages, and in single-, two- and three-pole arrangements.

Examples of pricing for popular models is referenced in the "To Order" box. Use the "Part Number Builder" below to get pricing for all available models.
For complete product specifications see the Related Links section at the bottom of this page.
注文する (部品番号ビルダーより掲載以外の製品もご選択いただけます)(注文数を入力の上、"カートに追加"をクリックしてください)
部品番号/Desc.
注文数
商品説明
MDR120-1-35
お問い合せ下さい   
納期: 
 
 
120 V, 1-pole, 35 A mercury displacement relay
MDR120-2-60
お問い合せ下さい   
納期: 
 
 
120 V, 2-pole, 60 A mercury displacement relay
MDR120-3-100
お問い合せ下さい   
納期: 
 
 
120 V, 3-pole, 100 A mercury displacement relay
MDR220-1-35
お問い合せ下さい   
納期: 
 
 
208/240 V, 1-pole, 35 A mercury displacement relay
MDR220-3-60
お問い合せ下さい   
納期: 
 
 
208/240 V, 3-pole, 60 A mercury displacement relay
MDR220-2-100
お問い合せ下さい   
納期: 
 
 
208/240 V, 2-pole, 100 A mercury displacement relay
MDR-DIN KIT
お問い合せ下さい   
納期: 
 
 
35 mm DIN rail mounting adaptor for 2 and 3-pole, 35 and 60 Amp models

部品番号ビルダー

下記から仕様構成を選択し、ご注文ください
以下からオプションを選択:


(1) Mercury Displacement Relalys :
MDR120 : Mercury displacement relay with 120 V
MDR220 : Mercury displacement relay with 208/240 V

(2) Number of Poles :
1 : 1 pole
2 : 2 pole
3 : 3 pole

(3) Amp Ratings :
35 : 35 A
65 : 65 A
100 : 100 A
注: 有効な部品番号については、「商品仕様(PDF)」を参照ください。
ご不明な場合は、カスタマーサービス(0120-040-572 もしくは jpesales@dwyeromega.com)へお問合せください。
We noticed you are from the US. Visit your local site for regional offers and live support.