KWDM Series- DISCONTINUED
Kilowatt Hour Demand MetersDISCONTINUED
スクロールダウンし、全ラインアップをご覧ください
-
Current Transformer Operated
-
Auto Ranging 3 or 4 wire
-
Field programmable Events
-
Min and Max Readings to 9 digits
-
Scrolling Screens (V, A, PF, KVA, THD)
-
Push Button Display
-
Large LCD Display
-
LED's Indicate Meter Operation
-
Two Programmable Energy or Alarm Relays
-
RS485 (MODBUS RTU) Option
-
Measurements:
Volts: P-N & P-P (with min/max)
Amps: P-N & P-P (with min/max)
KW: P-N & avg
Max KW or KWV Demand (1-60 min window)
Power Factor: P-N & avg
Reactive Power L: (-) P-N & avg
Reactive Power C: (+) P-N & avg
Voltage Harmonic: THD%
Current Harmonic: THD%
Frequency
KWhr Total
KVARh.L Total
(P=Potential, N=Neutral)
注: Units come complete for use on 3 or 4 wire systems with 3 CT's for range from 1 to 400 A. For higher currents, 600 V operation, or RS485 MODBUS communications, consult Applications Engineering for more information.