フリーダイヤル 0120-769-103
Emailjpesales@dwyeromega.com

AC/DC Current Probes

HHM70 Series

Current Probes | HHM70 Series

Current Probes

スクロールダウンし、全ラインアップをご覧ください

1 year warranty CE
  • User Friendly Auto-Zero Push Button
  • Current Ranges From 1 to 1500 A UBuilt to IEC 1010, 600 V Cat. III
  • Designed to UL and International Standards
  • Battery Life Indicator
  • Overrange Indication
  • Auto Off (Models HHM72, 73, 75 and 76)
  • High Accuracy
  • Rugged Hooked Jaw Designs
  • Two Different Hook Jaw Shapes Offered
  • Easy-to-Use with DMM’s and Oscilloscopes UDesigned to Operate in Noisy Industrial Environments
  • Dual Range Models with Higher Signal Output for Low Current Measurements

商品説明

The HHM70 Series AC/DC Probes are the newest line of professional current probes designed to extend current measuring capabilities of DMM’s, oscilloscopes and other instruments. They are built to the latest safety and performance standards, and carry the CE mark. Two different hook- shaped jaws are offered, both permitting the user to “pry” or “hook” onto cables (will accept 2 x 500 MCM) or even onto small bus bars. The HHM70 Series probes use Hall effect technology and measure ac and dc. The electronics and batteries are self-contained in the handles. The output of the ac/dc probes is 1 mV/A and 10 mV/A. An auto-zero push button ensures rapid and stable zeroing. There is no output filtering — true RMS with dc components is possible. Phase shift is excellent, making the HHM70 Series of current probes well suited for power and power quality applications. Models HHM73 and HHM76 are designed for oscilloscopes, waveform displaying instruments, and other frequency-sensitive.

Q-33 Safety Specifications (common to all probe models)
Designed to UL, GSA, VDE, GS Electrical: CE mark 1997 Double insulation or reinforced insulation between primary, secondary and outer case of handle per IEC 1010-1 @ 2 (indoor use) 600 V Category III, Pollution: 2 300 V Category IV, Pollution: 2 Electromagnetic Compatibility: CE mark 1996 EN50081-1 Class B EN50082-2 Electrostatic discharge IEC 1000-4-2 Radiated field IEC 1000-4-3 Fast transients IEC 1000-4-4 Magnetic field at 50/60 Hz IEC 1000-4-8
Please View PDF Link Below for Full Product Specifications
注文する (部品番号ビルダーより掲載以外の製品もご選択いただけます)(注文数を入力の上、"カートに追加"をクリックしてください)
部品番号/Desc.
注文数
商品説明
HHM74
お問い合せ下さい   
納期: 
 
 
Current probe, 1500 A, 1 mV/A, banana plug
HHM70-CONN1
お問い合せ下さい   
納期: 
 
 
Banana plug to BNC adaptor
HHM70-CONN2
お問い合せ下さい   
納期: 
 
 
BNC to banana plug adaptor
注: Comes with 9 V battery and operator’s manual

製品マニュアル:

ダウンロード HHM73-HHM76 - AC/DC Current Probe Manual for HHM73 and HHM76
ダウンロード HHM72-HHM75 - Current Probe Manual for HHM72 and HHM75
ダウンロード HHM71-HHM74 - Current Probe Manual HHM71 and HHM74
We noticed you are from the US. Visit your local site for regional offers and live support.