The HHG-5 has been is no longer available please contact our Temperature Engineering department for possible alternatives.
The Model HHG-5 milligauss meter is designed for accurate measurement of Extremely Low Frequency (ELF) magnetic fields generated by scores of electrical devices ranging from transmission lines to computer terminals. The easy-to-use HHG-5 has a large 3 1 /2 digit readout to indicate the field strength in units of either milligauss or gauss, depending on the front switch setting.
注: Each unit supplied with 9 V battery and complete operator’s manual.
We noticed you are from the US. Visit your local site for regional offers and live support.