True 3 Axis (Vector Magnitude) Display of Magnetic Field Level
Autoranging Provides 0.1 to 1999 mG Measurement Range
Measures Emissions from Common Magnetic Field Sources
Typical Accuracy of ±(1% of rdg + 1 digit)
Video Display Terminals
Office Equipment
AC Power Lines and Switchgear
Household Appliances
商品説明
The HHG17 is no longer available. Please contact our Temperature Engineering department for possible alternatives.
The Model HHG-17 is designed to make accurate spot field measurements in the ELF power frequency band. After the unit is switched ON, the field strength is accurately displayed in milligauss on a digital LCD. The reading is unaffected by directional sense or orientation of the meter.
The unit will automatically adjust to the proper scale yielding a wide dynamic measurement range of 0.1 to 1999 mG. Optional features include switchable single axis mode (to display the individual vector components), analog dc recorder output, and wideband frequency response.
注: Includes 9 V battery, soft carrying case, and complete operators manual.
部品番号ビルダー
下記から仕様構成を選択し、ご注文ください
以下からオプションを選択:
(1)
Options : F20 : Extended frequency response - 20 to 2000 Hz DC : DC recorder output X01 : Switchable single axis capability