フリーダイヤル 0120-769-103
Emailjpesales@dwyeromega.com

Pocket Digital Thermometer Very Versatile - Unique Design
Discontinued Product

HH62TH-KF

Pocket Digital Thermometer Very Versatile - Unique Design | HH62TH-KF

Pocket Digital Thermometer Very Versatile - Unique Design

スクロールダウンし、全ラインアップをご覧ください

1 year warranty
  • Use Either Attached Semiconductor Probe or Any Type K Thermocouple with Subminiature Connector
  • Large LCD Readout with 1°F Resolution
  • Over/Under Range Indication
  • Low Battery Display
  • Convenient Pocket Clip

商品説明

The HH62TH-KF is no longer available. Please see the HH67 or HH68 as a possible alternative or contact our temperature engineering department.

The HH62TH-KF is a pocket thermometer that can be used to measure temperature from -58 to 300°F using an integral thermistor probe, or from 0 to 1500°F using any type K thermocouple with a subminiature connector. The integral probe has a stainless steel sheath, and can be used for liquid, gas or surface measurement.
注文する (部品番号ビルダーより掲載以外の製品もご選択いただけます)(注文数を入力の上、"カートに追加"をクリックしてください)
部品番号/Desc.
注文数
商品説明
HH62TH-KF
お問い合せ下さい   
納期: 
 
 
Pocket Digital Thermometer
We noticed you are from the US. Visit your local site for regional offers and live support.