フリーダイヤル 0120-769-103
Emailjpesales@dwyeromega.com

Bi-Metallic Inline Thermostat

FGT-SERIES

Bi-Metallic Inline Thermostat | FGT-SERIES

Bi-Metallic Inline Thermostat

¥7,683 FGT308

CE
  • Reliable bi-metal technology
  • Normally closed contact 
  • Voltage range of 12-24 VAC/VDC or 100-230 VAC
  • Pre-set switching temperatures
筐体用ヒータ - 関連する商品を探す
(見つからない場合はカスタマーサービスにご連絡ください)

商品説明

These in-line thermostats are available in 100 to 230 VAC or the low voltage models of 12 to 24 VDC. The high voltage units (FGT310 and FGT311) have a bi-metal snap action. The low voltage units (FGT308 and FGT309) have a creep action. The creep action is a device which will slowly make or break the contacts of the bi-metal element. This results in a constant temperature with very small differentials.

Applications include: Cirrus Fan Heaters, Nimbus Convection Heaters, PTC Heating Profiles, Interior heating for electric / hybrid vehicles and special-purpose vehicles, e.g., electric buses, commercial vehicles, cranes, excavators, etc.
注文する (部品番号ビルダーより掲載以外の製品もご選択いただけます)(注文数を入力の上、"カートに追加"をクリックしてください)
部品番号/Desc.
注文数
商品説明
FGT308
¥8,451 (税込)
(税抜価格 ¥7,683)
納期: 6 週間
 
12-24 VAC/VDC, creep action, close 5°C (41°F)
FGT309
¥8,940 (税込)
(税抜価格 ¥8,127)
納期: 6 週間
 
12-24 VAC/VDC, creep action, close 20°C (68°F)
FGT310
¥8,451 (税込)
(税抜価格 ¥7,683)
納期: 6 週間
 
100-230 VAC, snap action, close 5°C (41°F)
FGT311
¥7,985 (税込)
(税抜価格 ¥7,259)
納期: 8 週間
 
100-230 VAC, snap action, close 20°C (68°F)
We noticed you are from the US. Visit your local site for regional offers and live support.