Power Saving/Auto Power Off if Idle for Over 60 Seconds
商品説明
SPECIFICATIONS Digital Video Camcorder: QVGA,
(320 x 240 pixels)/10 fps Digital Still Camera:
2M (1600 x 1200 pixels)
SXGA (1280 x 1024 pixels)
VGA (640 x 480 pixels) PC Camera:
VGA (640 x 480 pixels)/10 fps
QVGA (320 x 240 pixels)/24 fps Digital Voice Recorder:
About 4 min/1 MB memory A/V out: Supports NTSC/PAL color TV system Battery: "AA" X2 (Alkaline) Dimensions:
68 L x 41 W x 84 mm H, (2.7 x 1.6 x 3.3") System Requirements:
Windows 98SE/ME/2000/XP
Pentium II, 266 MHz (or equivalent)
processor or higher (Pentium III
recommended)
Direct x 8.0 or above, 32 MB of RAM (64 MB recommended)
Video card with 4 MB of RAM for minimum 16 bit (High Color) display.
注: Comes with complete operators manual, 32 MB flash memory card, software bundle, USB cable, 1 .4" mini-stereo jack to RCA audio/video cable adaptor, mini-tripod, and detachable strap. Mini-tripod to be used only with video camera, not with infrared thermometer.
We noticed you are from the US. Visit your local site for regional offers and live support.