フリーダイヤル 0120-769-103
Emailjpesales@dwyeromega.com

Digital RTD Thermometer, High Precision Design, 0.05 Deg. C Accuracy, 0.001 Deg. C Resolution
Discontinued Product!

DP95 Series

Digital RTD Thermometer | DP95 Series

Digital RTD Thermometer

スクロールダウンし、全ラインアップをご覧ください

1 year warranty
  • 0.05°C Accuracy for Precision Measurement
  • 0.001°C Resolution
  • Microprocessor Based -Accepts ITS-90, IPTS-68, Callendar Van Dusen Probe Linearization
  • Up to 4 RTD Inputs for Measurement or Comparison
  • Uses 3- or 4-Wire RTD Probes from 25 Ohms to 1000 Ohms Ro
  • Built-In Autoscan Function
  • Display Data in °F/°C/K/Ohms
  • Rugged Metal Enclosure -EMI/ RFI Shielded

商品説明



The DP95 Series is no longer available. Please see the DP97 Series as a substitute or contact Sales/Temperature Engineering.

The DP95 is an RTD thermometer that combines high precision at an extremely competitive price. The DP95 features 0.001°C resolution with an accuracy of 0.05°C (0.09°F) over the entire temperature range of -200 to 850°C (-328 to 1562°F). It accepts up to four RTD probe inputs. Each of the four probes can be individually linearized based on either: entering Ro and selecting alphas selected from 25, 385, 390, 392 or 3916; or entering appropriate coefficients when ITS-90, IPTS-68 or the Callendar Van Dusen linearization is selected. The DP95 is capable of providing probe resistance to a resolution of one part per million. It also computes advanced floating-point mathematical algorithms and displays conversion to temperature (½ to °C). Optional interface includes RS-232C communications interface which allow the user to interface directly with a PC or can be used for printing or datalogging. A 1 mV/°C analog signal is also available for probe 1, which allows direct connection to recording devices.

When used with the Precision Laboratory Probe as the standard probe (probe 1), the total system error is less than 0.10°C up to 200°C and less than 0.20°C at 400°C. The Precision Laboratory Probe comes standard with a NIST traceable calibration report which provides temperature vs. resistance polynomial constants that are programmed into the DP95, virtually eliminating probe error. The report includes resistance vs. temperature data over the entire range of -183 to 500°C (-300 to 932°F) in one-degree increments..

Examples of pricing for popular models is referenced in the "To Order" box. Use the "Part Number Builder" below to get pricing for other available models.
For complete product specifications see the Related Links section at the bottom of this page.
注文する (部品番号ビルダーより掲載以外の製品もご選択いただけます)(注文数を入力の上、"カートに追加"をクリックしてください)
部品番号/Desc.
注文数
商品説明
DP95-A-XX-31-X-X-X
お問い合せ下さい   
納期: 
 
 
High precision RTD meter,1 mV/°C analog output for probe 1, and one 3 wire RTD input
DP95-A-RS-31-X-X-X
お問い合せ下さい   
納期: 
 
 
High precision RTD meter,1 mV/°C analog output for probe 1, RS232 communications and one 3 wire RTD input
DP95-A-RS-31-31-X-X
お問い合せ下さい   
納期: 
 
 
High precision RTD meter, 1 mV/°C analog output for probe 1, RS232 communications and two 3 wire RTD inputs
DP95-A-XX-41-X-X-X
お問い合せ下さい   
納期: 
 
 
High precision RTD meter,1 mV/°C analog output for probe 1, and one 4 wire RTD input
DP95-A-RS-41-X-X-X
お問い合せ下さい   
納期: 
 
 
High precision RTD meter, 1 mV/°C analog output for probe 1, RS232 communications and one 4 wire RTD input
DP95-A-RS-41-41-X-X
お問い合せ下さい   
納期: 
 
 
High precision RTD meter, 1 mV/°C analog output for probe 1, RS232 communications and two 4 wire RTD inputs
PRP-1
お問い合せ下さい   
納期: 
 
 
Precision laboratory probe
注: 220 Vac or 12 Vdc power options are available; consult Sales Department. Each unit must be factory calibrated at the time of order, including all output and input options.

† 4-wire 25 ½ , 3- or 4-wire 200 ½ , 500 ½ and 1000 ½ input cards are available. Contact Engineering Department for details.

部品番号ビルダー

下記から仕様構成を選択し、ご注文ください
以下からオプションを選択:


(1) Analog Output Option :
X : No analog output
A : Analog output 1 mV/°C for probe 1

(2) Communication Output Option :
XX : No communnication output
RS : RS232C communnication output

(3) 1st Probe Input :
31 : 3 wire 100 ohm Platinum
41 : 4 wire 100 ohm Platinum

(4) 2nd Probe Input :
X : No input
31 : 3 wire 100 ohm Platinum
41 : 4 wire 100 ohm Platinum

(5) 3rd Probe Input :
X : No input
31 : 3 wire 100 ohm Platinum
41 : 4 wire 100 ohm Platinum

(6) 4th Probe Input :
X : No input
31 : 3 wire 100 ohm Platinum
41 : 4 wire 100 ohm Platinum
注: 有効な部品番号については、「商品仕様(PDF)」を参照ください。
ご不明な場合は、カスタマーサービス(0120-040-572 もしくは jpesales@dwyeromega.com)へお問合せください。
We noticed you are from the US. Visit your local site for regional offers and live support.