以下からオプションを選択:
(1)
Input Types :-TC : Thermocouple
-MA : Current to 20 mA dc
-MV : Voltage to 100 mV
-RTD : pt RTD 3-wire 100 ohm
-V : Voltage to 10 V
(2)
Options :オプション選択がない場合 : No Option
-AL : Dual Alarms
-ALL : Dual Latching Alarms
-AO1 : 0 to 10 mV dc Recorder Output
-AO2 : 4 to 20 mA dc Recorder Output
-AO3 : 0 to 10 V dc Recorder Output
-RS232 : RS232 Communications
-RS485 : RS485 Communications
-RS422 : RS422 Communications
-XP : Transducer Power Supply
-24VAC : 24 Vac Power Supply
-24VDC : 24 Vdc Power Supply
-AL-AO1 : Dual Alarms with 0 to 10mV dc Recorder Output
-AL-AO2 : Dual Alarms with 4 to 20 mA dc Recorder Output
-AL-AO3 : Dual Alarms with 0 to 10 V dc Recorder Output
-AL-RS232 : Dual Alarms with RS232 Communications
-AL-AO1-XP : Dual Alarms with 0 to 10 mV dc Recorder Output and a Transducer Power Supply
-ALL-24VDC : Dual Latching Alarms with 24 Vdc Power Supply
-ALL-RS232 : Dual Latching Alarms with RS232 Communications
-AL-AO1-RS232 : Dual Alarms with 0 to 10mV dc Recorder Output and RS232 Communications
注: 有効な部品番号については、「商品仕様(PDF)」を参照ください。
ご不明な場合は、カスタマーサービス(0120-040-572 もしくは jpesales@dwyeromega.com)へお問合せください。