スクロールダウンし、全ラインアップをご覧ください
商品説明
OMEGA's DLC101 dynamic load cell is ideal for measuring force transients or dynamic force pulsations in impact or vibration applications. This load cell contains a thin piezoelectric crystal that generates an analog voltage signal in response to an applied dynamic force. The DLC101 has 2 threaded ends, enabling installation of threaded members such as mounting studs, impact caps, and machine elements. Its welded construction encloses and protects the crystals from the environment.Model No. | Measurement Range Comp. |
Measurement Range Ten. |
Discharge Time Constant |
Max Comp. |
Max Tension |
Noise Floor (Wideband, RMS) |
---|---|---|---|---|---|---|
DLC101-10 | 0 to 10 | 0 to 10 | 50 s | 200 lb | 200 lb | 0.00014 lb |
DLC101-50 | 0 to 50 | 0 to 50 | 100 s | 1000 lb | 500 lb | 0.0007 lb |
DLC101-100 | 0 to 100 | 0 to 100 | 500 s | 2000 lb | 500 lb | 0.0014 lb |
DLC101-500 | 0 to 500 | 0 to 500 | 2000 s | 10,000 lb | 500 lb | 0.007 lb |
DLC101-1K | 0 to 1000 | 0 to 500 | 2000 s | 15,000 lb | 500 lb | 0.014 lb |
DLC101-5K | 0 to 5000 | 0 to 500 | 2000 s | 15,000 lb | 500 lb | 0.07 lb |