スクロールダウンし、全ラインアップをご覧ください
商品説明
|
Mechanical Specifications
|
Specifications Accuracy: ±(0.01% + 2 mΩ) after subtraction of zero resistance, at 23°C Zero Resistance: <1 mΩ per decade, at dc Maximum Voltage to Case: 2000 V peak Switch Type: 11 positions, “0”-“10”; multiple solid silver alloy contacts Switch Capacitance:<4 pF per switch, low loss |
| Decade Resistance |
Resistance Per Step |
Stability (±ppm/year) |
Long Term Stability(±ppm/3 years) |
Temperature Coefficient (±ppm/°C) |
Max Power (W/step) |
Maximum current (per decade) |
Maximum voltage(per step) |
| 10 mΩ | 1 mΩ | 100 | 700 | 50 | 0.025 | 5:00 AM | 5 mV |
| 100 mΩ | 10 mΩ | 50 | 350 | 30 | 0.2 | 4.5 A | 40 mV |
| 1 Ω | 100 mΩ | 30 | 50 | 20 | 0.6 | 1.6 A | 0.16 V |
| 10 Ω | 1 Ω | 10 | 25 | 20 | 0.6 | 0.8 A | 0.8 V |
| 100 Ω | 10 Ω | 10 | 25 | 15 | 0.6 | 0.25 A | 2.5 V |
| 1 kΩ | 100 Ω | 10 | 25 | 5 | 0.6 | 80 mA | 8 V |
| 10 kΩ | 1 kΩ | 10 | 25 | 5 | 0.5 | 23 mA | 23 V |
| 100 kΩ | 10 kΩ | 10 | 25 | 5 | 0.5 | 7 mA | 70 V |
| 1 MΩ | 100 kΩ | 10 | 25 | 5 | 0.5* | 2.3* A | 230 V* |
| 10 MΩ | 1 MΩ | 10 | 25 | 10 | 0.5* | 0.7* A | 700 V* |
| 100 MΩ | 10 MΩ | 25 | 40 | 10 | 0.1* | 0.1* mA | 1000 V* |
|
|
部品番号ビルダー