フリーダイヤル 0120-769-103
Emailjpesales@dwyeromega.com

AC Current Transformers, One Piece and Split Core Models, with threaded terminals or with 24 inch Leads
Discontinued Product

CTT, CTL, and CTSC Series

AC Current Transformers | CTT, CTL, and CTSC Series

AC Current Transformers

スクロールダウンし、全ラインアップをご覧ください

1 year warranty
  • For Ammeters, Wattmeters, Instrumentation, Relays and Energy Management Systems
  • Current Ratios from 50:5 to 2000:5
  • UL Recognized and CSA Certified

商品説明

Note: The CTT, CTL, and CTSC Series current transformers are being discontinued. Please see the MFO_RCT Series as a substitute.

The CT series current transformers can be used with OMEGA™ models DP25-CRMS, DP2000-D7 or DP2000-G7 digital panel meters, which can be scaled to display ac current. The CTL series are one-piece current transformers with 24-inch leads. The CTT series one-piece current transformers and CTSC series two-piece current transformers have threaded terminals for electrical connections. The nameplate current ratio of the current transformer (given in the chart below) is calculated on the assumption that the primary conductor will be passed once through the transformer opening. If necessary, this rating can be reduced in even multiples by looping the conductor two or more times through the opening. The ratio of the current transformer can also be modified by forward- or back-winding the secondary lead through the window of the current transformer. Accuracy is given for the maximum burden as expressed in Volt Amps. The total burden includes the input resistance of the wire and connections between the current transformer and meter.

Examples of pricing for popular models is referenced in the "To Order" box. Use the "Part Number Builder" below to get pricing for all available models.
For complete product specifications see the Related Links section at the bottom of this page.
注文する (部品番号ビルダーより掲載以外の製品もご選択いただけます)(注文数を入力の上、"カートに追加"をクリックしてください)
部品番号/Desc.
注文数
商品説明
CTL-156020
お問い合せ下さい   
納期: 
 
 
Current transformer with 24 inch leads, one piece construction, 200:5 current ratio and 1.56 inch (40 mm) window diameter
CTL-206020
お問い合せ下さい   
納期: 
 
 
Current transformer with 24 inch leads, one piece construction, 200:5 current ratio and 2.06 inch (52 mm) window diameter
CTT-206020
お問い合せ下さい   
納期: 
 
 
Current transformer with terminals, one piece construction, 200:5 current ratio and 2.06 inch (52 mm) window diameter
CTSC-205520
お問い合せ下さい   
納期: 
 
 
Split core current transformer with current ratio of 2000:5 and 2.00 x 5.50 inch (50.8 x 139.7 mm) window dimensions
CTSC-081902
お問い合せ下さい   
納期: 
 
 
Split core current transformer with current ratio of 200:5 and 0.80 x 1.95 inch (20.3 x 49.5 mm) window dimensions

部品番号ビルダー

下記から仕様構成を選択し、ご注文ください
以下からオプションを選択:


(1) Current Transformers :
CTL- : One-piece with 24 inch leads
CTT- : One-piece with threaded terminals

(2) Window Diameter and Current Ratio :
050005 : 0.50 inch (13mm) window diameter and 50 to 5 current ratio
050010 : 0.50 inch (13mm) window diameter and 100 to 5 current ratio
094020 : 0.94 inch (24 mm) window diameter and 200 to 5 current ratio
113005 : 1.13 inch (29 mm) window diameter and 50 to 5 current ratio
113010 : 1.13 inch (29 mm) window diameter and 100 to 5 current ratio
113020 : 1.13 inch (29 mm) window diameter and 200 to 5 current ratio
113030 : 1.13 inch (29 mm) window diameter and 300 to 5 current ratio
156005 : 1.56 inch (40 mm) window diameter and 50 to 5 current ratio
156010 : 1.56 inch (40 mm) window diameter and 100 to 5 current ratio
156020 : 1.56 inch (40 mm) window diameter and 200 to 5 current ratio
156050 : 1.56 inch (40 mm) window diameter and 500 to 5 current ratio
156100 : 1.56 inch (40 mm) window diameter and 1000 to 5 current ratio
206010 : 2.06 inch (52 mm) window diameter and 100 to 5 current ratio
206020 : 2.06 inch (52 mm) window diameter and 200 to 5 current ratio
206050 : 2.06 inch (52 mm) window diameter and 500 to 5 current ratio
206100 : .06 inch (52 mm) window diameter and 1000 to 5 current ratio
注: 有効な部品番号については、「商品仕様(PDF)」を参照ください。
ご不明な場合は、カスタマーサービス(0120-040-572 もしくは jpesales@dwyeromega.com)へお問合せください。
We noticed you are from the US. Visit your local site for regional offers and live support.