フリーダイヤル 0120-769-103
Emailjpesales@dwyeromega.com

1/8 & 1/4 DIN Temperature/Process Autotune Controllers
with either RS-422 or RS-485.
Models: CN154, CN155, CN158, CN159
Discontinued Product

CN150 Family

1/8 & 1/4 DIN Temperature/Process Autotune Controllers | CN150 Family

1/8 & 1/4 DIN Temperature/Process Autotune Controllers

スクロールダウンし、全ラインアップをご覧ください

1 year warranty CE
  • Dual display - Process and Setpoint
  • Models with Either RS-422 or RS-485 Communication Standards
  • CSA Listed

    INPUTS
  • Accepts 10 Types of Thermocouple, 2 RTD Types,7 Voltage and Current Input Ranges
  • Isolation of Inputs and Outputs

    OUTPUTS
  • Relay, dc Pulse, Voltage or Current Output
  • Absolute or Deviation Alarms
  • Heater Break Alarm
  • Analog Output: Transmits Either the PV or Setpoint to a Remote Recording, Computing or Indicating Device

    CONTROL OPTIONS
  • Autotune PID or On/Off Control
  • Auto/Manual Mode with Bumpless Transfer
  • Ability to Scale Linear mV, V or mA dc Inputs to Corresponding Engineering Units Within -1999 to 9999 Range (Decimal Point Programmable Within Same Range)
  • Provides Set Value Bias (Alternative Idle Setpoint Initiated by Contact Closure)

商品説明

The CN150 Series is no longer available. Please review the CN3251 Series as a potential substitute, or contact our sales department.

The CN150 family of controllers feature an advanced autotuning PID equation which automatically selects the optimum PID values, as well as offering the user the alternative of manually selecting the PID parameters. Units are available with either a mechanical relay, SSR driver, current or voltage outputs. When relay or SSR driver output models are specified, the user can configure the controller for on-off control. The optional alarm packages offer alarm points that can be set to any value within the input range. These setpoints can be selected by the user as either absolute or deviation alarms. To restrict unauthorized changes of control parameters, a four-level keylock feature is included.

The CN150 controller is an economical, general purpose temperature/process controller featuring dual displays (process variable and setpoint), for applications where optimal control performance is required. The ability to handle ten thermocouple types, two RTD types (Pt100) and seven voltage and current ranges in a single unit adds to the versatility of these instruments. The CN150 Series has 4-wire RS-422 and 2-wire RS-485 communications.

Examples of pricing for popular models is referenced in the "To Order" box. Use the "Part Number Builder" below to get pricing for all available models.

For Special Options Consult Sales or Temperature Engineering for Availability and Pricing.
注文する (部品番号ビルダーより掲載以外の製品もご選択いただけます)(注文数を入力の上、"カートに追加"をクリックしてください)
部品番号/Desc.
注文数
商品説明
CN154MA-DC1
お問い合せ下さい   
納期: 
 
 
1/4 DIN process controller with RS485, programmable mA input, and dc pulse output
CN154MA-V1-SVB
お問い合せ下さい   
納期: 
 
 
1/4 DIN temp/process controller with RS485, programmable mA input, 0 to 10 Vdc output and set value bias
CN154V-DC1-AL1
お問い合せ下さい   
納期: 
 
 
1/4 DIN process controller with RS485, programmable voltage input, dc pulse output and hi/lo alarm
CN155TRMV-R1-ALHB2
お問い合せ下さい   
納期: 
 
 
1/4 DIN temp/process controller with RS422, programmable input of either thermocouple, RTD or millivolts input, mechanical relay output, hi alarm and a 50 A heater break alarm*
CN155V-F1-ALSVB
お問い合せ下さい   
納期: 
 
 
1/4 DIN process controller with RS422, programmable voltage input, 4 to 20 mA output, hi/lo alarm with set value bias
CN158MA-R1-AL1
お問い合せ下さい   
納期: 
 
 
1/8 DIN process controller with RS485, programmable mA input, mechanical relay output and hi/lo alarm
CN158V-V1-SVB
お問い合せ下さい   
納期: 
 
 
1/8 DIN process controller with RS485, programmable voltage input, 0 to 10 Vdc output and set value bias
CN158TRMV-F1-AL1
お問い合せ下さい   
納期: 
 
 
1/8 DIN temp/process controller with RS485, programmable input for either thermocouple, RTD or millivolts, 4 to 20 mA output and hi/lo alarm
CN159V-V1
お問い合せ下さい   
納期: 
 
 
1/8 DIN process controller with RS422, programmable voltage input and 0 to 10 Vdc
CN159MA-R1-ALHB1
お問い合せ下さい   
納期: 
 
 
1/8 DIN process controller with RS422, programmable mA input, mechanical relay output, hi alarm and a 30 A heater break alarm*
注:
* Heater break alarms not available with F1 or V1 output types

部品番号ビルダー

下記から仕様構成を選択し、ご注文ください
以下からオプションを選択:


(1) PID Controllers :
CN154 : 1/4 DIN temp/process controller with RS485
CN155 : 1/4 Din temp/process controller with RS422
CN158 : 1/8 Din temp/process controller with RS485
CN159 : 1/8 Din temp/process controller with RS422

(2) Input Types :
MA : Programmable mA input
TRMV : Programmable input for either thermocouple RTD or millivolts
V : Programmable voltage input

(3) Output Options :
DC1 : dc pulse output
F1 : 4 to 20 mA output
R1 : Mechanical relay output
V1 : 0 to 10 Vdc output

(4) Options :
オプション選択がない場合 : Standard Unit
-AL1 : Hi/lo alarm
-ALHB1 : Hi/Lo alarms and Heater break alarm* for heaters taking up to 30 A
-SVB : set value bias
-ALSVB : Hi/lo alarm with set value bias
-ALHB1SVB : Hi/Lo alarms and Heater break alarm* for heaters taking up to 30 A with set value bias
-ALHB2SVB : Hi/Lo Alarms and Heater break alarm* for heaters taking up to 50 A with set value bias
注: 有効な部品番号については、「商品仕様(PDF)」を参照ください。
ご不明な場合は、カスタマーサービス(0120-040-572 もしくは jpesales@dwyeromega.com)へお問合せください。
We noticed you are from the US. Visit your local site for regional offers and live support.