The OMB-DYNARES is no longer available. Please see the OMB-DAQTEMP as a substitute or contact sales.
The DYNARES family of high accuracy, low noise, ISA-bus data acquisition boards provides the most accurate measurements for a broad range of signals of any plug-in board on the market today! They incorporate a unique Voltage-to-Frequency (VTF) converter, renowned for its exceptional noise rejection, high resolution, and long-term stability. WB-DYNARES boards incorporate dynamic resolution, whereby the resolution improves as the signal decreases. Enjoy resolution that is 10 times better than conventional 12-bit and 16-bit boards at 1/10 of full scale. It uses a low-noise integrating converter with two microvolts noise, and can sample at 60 or 50 Hz to virtually eliminate power line frequency noise. Six gain ranges are software selectable for any channel, and any combination from 50 mV up to 10 V (unipolar or bipolar). Digital outputs are also selected as inputs or outputs for any channel via software. Analog inputs are protected up to 50 Volts continuous, 150 volts momentary.
注: Each WB-DYNARES board includes a complete user’s manual and Quicklog for Windows data acquisition software.