フリーダイヤル 0120-769-103
Emailjpesales@dwyeromega.com

Universal Sensor Input BoardsFor IBM PC and Compatible Computers
Discontinued

UPC-600 Series

Universal Sensor Input BoardsFor IBM PC and Compatible Computers | UPC-600 Series

スクロールダウンし、全ラインアップをご覧ください

1 year warranty
  • 16 Single-Ended or 8 Differential Inputs
  • Accepts Direct Sensor Input Without External Signal Conditioners
  • 14-Bit A/D of 11 Gain Ranges
  • Menu-Driven Software Included

商品説明

The UPC-600 Series universal sensor interface cards for IBM PC/XT/AT or compatible computers accept up to 16 analog sensors directly. No external signal conditioning is required. Thermocouples, RTDs, potentiometers, strain gages, LVDTs, and variable reluctance pressure transducers as well as low level dc voltages connect directly to the UPC-600 boards in any mix or combination. All required excitation and linearization is provided by the board. Two boards are available: the UPC-608 and the UPC-601U. The UPC-608 is a full-size board which provide 16 analog inputs, two analog outputs, 16 digital I/O, and two frequency inputs. The UPC-608 20,000 samples/sec. The UPC-601U is a half-card version with 16 analog inputs and one frequency channel. Sample rates up to 20,000 samples/sec are supported.
注文する (部品番号ビルダーより掲載以外の製品もご選択いただけます)(注文数を入力の上、"カートに追加"をクリックしてください)
部品番号/Desc.
注文数
商品説明
UPC-608
お問い合せ下さい   
納期: 
 
 
High speed universal input board
UPC-601-U
お問い合せ下さい   
納期: 
 
 
High speed half size universal input board
注: All UPC-600 Series boards include analog input terminal panel with 1.5 m cable, menu-driven software, Basic and C driver software, and operator’s manual. The UPC-601-U includes a mating connector for frequency input.
We noticed you are from the US. Visit your local site for regional offers and live support.