Easy to Use Icon-Driven
Interface; No
Programming Required
Real Time Data
Acquisition, Data Display,
Multitasking and
Datalogging
On-Line Math, Statistical
and Logical Calculations
Available
IEEE and RS-232 Support
High Speed DMA Support
Ramp and Soak and
Cascade Control
Additional Display,
Drawing and Animation
Capabilities
商品説明
Labtech Notebook is no longer available. Please see DASYLAB as a possible alternative or contact our Data Acquisition
department.
Labtech Notebook is an integrated software package for data acquisition, process control, monitoring and data analysis. Running on both PC and PS/2 and compatible computers, it will fully complement your data acquisition system, utilizing all its advanced features while insulating the user from the low-level instructions the acquisition system hardware requires. Collected data may be processed in real-time through an extensive list of mathematical functions, displayed to the screen, and logged to disk in a format directly compatible with most spreadsheet programs.
注: Each unit supplied on CD ROM with complete operator's manual.
We noticed you are from the US. Visit your local site for regional offers and live support.