Single Channel
Synchronous RS-232,
RS-422/530 or
RS-485/530
Based on Zilog 85233
SCC, a Single-Channel
Version of 85230 SCC
Software Tool Kit,
Programming Examples,
and Source Code
Included
DB-25P Interface Cable
Included (EIA-530 Pinout
for OMG-SP422)
商品説明
The OMG-SP is no longer available please consult engineering for a possible substitute.
Add the speed and power of these synchronous PCMCIA cards to your notebook or laptop computer and you’ll have the perfect mobile development system. Two models are available, either RS-232 or RS-422/485/530 communications interface, giving you a versatility unmatched by other PCMCIA cards. These cards are based on a single-channel Zilog 85230 SCC (serial communications controller) capable of providing data rates in excess of 200 Kbps/ sec. Use these cards for 56K and 64 Kbps/sec applications using HDLC, SDLC, X.25, BISYNC, and MONOSYNC. The software utilities included with the card will get you up and running very quickly and provide programming examples to lessen development time. Both PCMCIA cards include a high-quality interface cable that terminates in a DB-25P connector.
注: Comes with software tool kit, interface cable, and complete operator’s manual.
We noticed you are from the US. Visit your local site for regional offers and live support.