フリーダイヤル 0120-769-103
Emailjpesales@dwyeromega.com

USB Thermocouple Measurement System
Discontinued Product

OMET-USB-73T8, OMET-USB-73T16 and OMET-USB-73T32

USB Thermocouple Measurement | OMET-USB-73T8, OMET-USB-73T16  and OMET-USB-73T32

USB Thermocouple Measurement

スクロールダウンし、全ラインアップをご覧ください

1 year warranty
  • USB 2.0 Interface Full Speed Compatible
  • Stable Thermocouple Measurements
  • 8, 16 or 32 Thermocouple Inputs
  • Thermocouple Accuracy: ±2°C (Includes CJC)
  • Thermocouples Supported:
    Type J, K, E, T, R, S, B, C, N
  • 200 Hz Sample Rate
  • 14-Bit A/D Resolution
  • 24 Digital I/O Lines (3 x 8-bit ports)
  • O/S Support for Windows 98/ME/2000/XP and Linux
  • Supplied with a Universal Input 9 Vdc Power Adaptor

商品説明

The OMET series is no longer available. Please see the OMB-DAQ54/55/56 series as a possible alternative or contact our Data Acquisition Department.

The OMET-USB-73T is a USB based data acquisition device for thermocouple temperature measurement. It is available with 8, 16 or 32 thermocouple inputs. All standard thermocouples types are supported, including J, K, E, T, R, S, B, C and N. Onboard programmable digital inputs and outputs can be used to read the status of external contacts or to control relays or external contacts in case of an event or alarm. A screw-terminal panel equipped with cold-junction compensation is provided with each unit to ensure accurate temperature measurements. This panel plugs into the DB-25 connector(s) and the screw-terminal connections easily interface with thermocouple wires. The OMET-USB-73T is the perfect measurement tool for users who want to measure temperature, without high cost of PLC or SCADA systems. Typical applications include monitoring of furnace, cold storage, computer server rooms and environmental monitoring to name but a few.

Software Support
The OMET-USB-73T includes a comprehensive software suite. A simple data logging program is provided for users who want collect data quickly and easily. This program allows the user to view thermocouple data on screen and also save it to an ASCII (.CSV) file. The data file can be imported into Microsoft Excel, Microsoft Word, or any other compatible program for viewing and analysis. This data logger program works with Windows 98 and later. Although the OMET-USB-73T can support sample rates of up to 200 readings per second, the logger software only supports sample rates of up to 10 readings per second. For users who want to create their own programs for a more customized solution, software libraries are provided for most programming languages. The languages supported include: Visual C/C++ 6.0, Visual Basic 6.0. Visual Studio.NET, Delphi, C++ Builder, GNU C/C++ for Windows 2000/XP. Drivers for the Linux 2.6 operating system are also provided. The OMET-USB-73T can also be used with other third-party software, including HPVEE, LabView, DasyLab and TestPoint.

Specifications
Input Channels:
8, 16 or 32 (model dependent)
Thermocouple Types and Ranges:
(Thermocouple Range:
±80 mV)
J: -200 to 1200°C (-328 to 2192°F);
K: -260 to 1370°C (-436 to 2498°F);
T: -260 to 400°C (-436 to 752°F);
E: -260 to 1000°C (-446 to 1832°F);
R: 0 to 1760°C (32 to 3200°F);
S: 0 to 1760°C (32 to 3200°F);
B: 0 to 1700°C (32 to 3092°F);
C: 0 to 2315°C (32 to 4199°F);
N: -260 to 1300°C (-436 to 2372°F)
Accuracy: ±2°C (Including CJC)
Resolution: 14-bit
Sample Rate: 200 readings per sec,
limited to 10 readings per sec when
using included logger software
Input Coupling: DC
Input Impedance: 1 M .
System Noise: 1 LSB
Power Consumption: 500 mA
@9 V or 4.5W typical
Operating Environment:
0 to 70°C (32 to 158°F)
0 to 90% RH non-condensing
Storage Temperature:
-25 to 120°C (-13 to 248°F)
Weight:
OMET-USB-73T8
and OMET-USB-73T16:
280 g (9.9 oz)
OMET-USB-73T32: 400 g (14.1 oz)
Dimensions:
OMET-USB-73T8
and OMET-USB-73T16:

45 H x 80 W x 148 mm L
1.77 x 3.15 x 5.83"
OMET-USB-73T32:
65 H x 80 W x 148 mm L
(2.56 X 3.15 X 5.83"

DIGITAL I/O (DIO)
No. of TTL Lines:
24

LOGIC LEVELS:
Input Low Voltage:
-0.5 V to 0.8 V
Input High Voltage: 2.0 V to 5.0 V
Output High Voltage Min: 2.4 V
Output Low Voltage Max: 0.45 V
Maximum Output Current: 2 mA
注文する (部品番号ビルダーより掲載以外の製品もご選択いただけます)(注文数を入力の上、"カートに追加"をクリックしてください)
部品番号/Desc.
注文数
商品説明
OMET-USB-73T8
お問い合せ下さい   
納期: 
 
 
8-channel 14-bit thermocouple input module with 24 digital I/O
OMET-USB-73T16
お問い合せ下さい   
納期: 
 
 
16-channel 14-bit thermocouple input module with 24 digital I/O
OMET-USB-73T32
お問い合せ下さい   
納期: 
 
 
32-channel 14-bit thermocouple input module with 24 digital I/O
OMET-USB-TERM
お問い合せ下さい   
納期: 
 
 
Spare screw-terminal panel for OMET-USB Series modules
注: All OMET-USB-73T modules include a 1.8 m (6') USB cable, a universal AC electrical adapter, screw-terminal panel(s) and user guide and software suite on CD.
We noticed you are from the US. Visit your local site for regional offers and live support.