フリーダイヤル 0120-769-103
Emailjpesales@dwyeromega.com

Portable High-Speed Multi-Channel Digitizer for Notebook or Desktop PC's
Discontinued Product

OMB-WAVEBOOK

Portable High-Speed Multi-Channel Digitizer for Notebook or Desktop PC's Discontinued Product | OMB-WAVEBOOK

スクロールダウンし、全ラインアップをご覧ください

1 year warranty CE
  • 12-Bit or 16-Bit Models
  • 1 MHz Waveform Sampling
  • 8 Differential Input 8 Differential Input Channels, Expandable to 72
  • Includes Application Software and Drivers
  • Single and Multi-Channel Triggering with Programmable Level and Slope
  • Programmable Pre- and Post-Trigger Sampling Rates
  • 8 or 16 High-Speed 1-MHz Digital Inputs
  • Connects to Desktop PC''s Via EPP or Optional ISA-Bus Plug-in Card (WBK21)
  • Connects to Notebook PC''s Via Enhanced Parallel Port (EPP) or Optional PCMCIA Card (WBK20)
  • Operable from AC Adapter, 10-30 Vdc Source, 12 V Car Battery, or Optional Rechargeable Battery Module

商品説明

The OMB-WAVEBOOK is no longer available. Please see the OMB-DAQ-3000 as a substitute or contact sales.

The OMB-WAVEBOOK Series is a portable, high-speed multi-channel digitizer that easily attaches to notebook or desktop PC's. Its compact, all-metal construction and convenient BNC signal connections make it ideal for laboratory and field applications. Its digital signal processing (DSP)-based design automatically calibrates every channel and eliminates all potentiometers. The DSP further enables multi-channel triggering capability typically associated with far more expensive waveform recorders and replaces a great deal of expensive, power-hungry circuitry, making the OMB-WAVEBOOK compact and flexible. The unit can be powered from a standard ac line, an optional rechargeable battery, or even a 12 V car battery.
注文する (部品番号ビルダーより掲載以外の製品もご選択いただけます)(注文数を入力の上、"カートに追加"をクリックしてください)
部品番号/Desc.
注文数
商品説明
OMB-WAVEBOOK-512
お問い合せ下さい   
納期: 
 
 
Portable high speed digitizer, 12-bit A/D, 1 MHz sampling
注: The OMB-WAVEBOOK comes complete with software, ac adapter and complete operators manual. Parallel port cable ordered separately.

製品マニュアル:

ダウンロード OMB-WAVEBOOK - OMB-WAVEBOOK operator's manual
ダウンロード OMB-WAVEBOOK - Programmers Manual for OMB-DAQBOOK, DAQBOARD and OMB-WAVEBOOK
We noticed you are from the US. Visit your local site for regional offers and live support.