フリーダイヤル 0120-769-103
Emailjpesales@dwyeromega.com

Data Acquisition System for Notebook & Desktop PCs
Discontinued Product

OMB-TEMPBOOK-66

Data Acquisition System for Notebook & Desktop PCs
 Discontinued Product | OMB-TEMPBOOK-66

スクロールダウンし、全ラインアップをご覧ください

1 year warranty
  • Attaches Directly to a Notebook orDesktop PC’s Parallel Port
  • 8 Differential Thermocouple or Voltage Inputs or 16 Single-Ended Voltage Inputs
  • On-Board Cold Junction and Offset-Drift
  • Accepts J, K, T, E, S, B, R, and N Thermocouples
  • Powerable from Included AC Adapter, Optional Nickel-Cadmium Power Module, 12 V Car Battery, or Any +7 to +20 Vdc Power Source
  • Attaches Directly to a Notebook or Desktop PC’s Parallel Port—No Other Interface Hardware Required

商品説明

The OMB-TEMPBOOK is no longer available. Please see the OMB-DAQ-3000 as a substitute or contact sales.

The OMB-TEMPBOOK-66 data acquisition system adds voltage and thermocouple measurement capability to notebook PCs for portable test applications and also provides an effective alternative to plug-in boards for desktop PCs. The OMB-TEMPBOOK-66 provides 12-bit, 100 kHz data acquisition and data transfer to a PC via an enhanced parallel port (EPP) interface or PCMCIA link. The unit can also connect to a standard PC parallel port and can transfer readings directly to disk at 30K to 50K samples per second depending on the computer. An external module with the same footprint as a typical notebook PC, the OMB-TEMPBOOK-66 can be attached directly under a notebook PC for portability.
注文する (部品番号ビルダーより掲載以外の製品もご選択いただけます)(注文数を入力の上、"カートに追加"をクリックしてください)
部品番号/Desc.
注文数
商品説明
OMB-TEMPBOOK-66
お問い合せ下さい   
納期: 
 
 
Thermocouple and voltage measurement system
注: The OMB-TEMPBOOK-66 comes complete with software, ac adapter, parallel port cable, terminal panel and complete operator's manual.
We noticed you are from the US. Visit your local site for regional offers and live support.