Supports Unlimited OMB-CHARTSCAN,
OMB-TEMPSCAN and OMB-MULTISCAN
Measurement and Control Instruments
Hardware/Software Combination Offers Economical High
Channel-Count
Supports OPC and Virtually all DDE Formats Including Advanced DDE,
Fast DDE, Standard XL Table, and CF_TEXT
Supports Strings
and Numerics in
Single Channel and
Multichannel Arrays
Provides DDE Monitoring
and Diagnostic Services
Supports Measurement Rates up to 10 Times Per Second
Provides Channel Configuration Services for Enabling or Disabling
Channels and Setting Each Channel’s TC Type or Voltage Range
Includes DDE Client Utility and Excel Example Spreadsheet to Exercise and Test Server
Integrated Event Log Provides Event Recording and Server Feedback
商品説明
This product is no longer available. Please contact
the Data Acquisition Department for possible substitutes.
The OMB-SCANSERVER is a high
performance, 32-bit server
application capable of supplying
data from OMEGA’s measurement-and-
control instruments to any DDE
(Dynamic Data Exchange) or OPC
(OLE for Process Control) client
application. The OMB-SCANSERVER
supports all Windows DDE and
OPC client applications, including
SCADA (Supervisory Control and
Data Acquisition) and HMI (Human-Machine
Interface) applications
such as Wonderware’s InTouch,
Rockwell Software’s RSView32,
Intellution’s FIX, and Microsofts’s
Excel, C++, and Visual Basic.
We noticed you are from the US. Visit your local site for regional offers and live support.