フリーダイヤル 0120-769-103
Emailjpesales@dwyeromega.com

Voice Synthesized Monitoring and Control System For Environmental and Operating Conditions
Discontinued Product

OMA-P1104

Voice Synthesized Monitoring and Control System For Environmental and Operating Conditions | OMA-P1104

スクロールダウンし、全ラインアップをご覧ください

1 year warranty
  • Dials Multiple Phone Numbers to Deliver Alert Message
  • Monitor Temperature, ac Power and High Level Sound
  • Digital Inputs for Switch Closure Sensing
  • Use with Standard Phone Equipment
  • NEMA Enclosed Model Available
  • Battery Backup

商品説明

The OMA-P1104 is no longer available. Please see the iTHX-SD as a possible alternative or contact our Data Acquisition Engineering department.

The OMA-P1104 provides cost effective monitoring and control of environmental and security conditions in industrial, office and residential locations. The OMA-P1104 desktop system has 4 input channels. Each input may be configured for either temperature measurement or contact closure sensing. The OMA-P1104 monitors ac power, temperature, high sound level (i.e., smoke/fire alarms), plus digital inputs for hook-up to switch closure sensors.

When an alarm condition occurs, the unit will automatically dial userprogrammed phone numbers to deliver the alarm message, in English. It continues to call until the alert message is properly acknowledged. You can call the unit for a complete status report on monitored conditions. The unit also provides a live ‘listen in’ feature to monitor actual sounds on-site.

Specifications
Inputs: All units monitor ac power, high level sound; OMA-P1104 has 4 inputs configurable as temperature/contact closure.
Temperature Input Range: -20 to 150°F
Power: 105-124 Vac through class 2 transformer with 6 ft cord
Batteries: Six 1.5 V alkaline batteries (not included), provides up to 12 hr continuous operation with ac power off
Phone Connection: Standard RJ11 phone jack; works with rotary or pulse dialing systems
Operating Ambient: 40 to 100°F, clean dry environment
Dimensions: 51 H x 196 W x 219 mm D (2" x 7.75" x 8.625")
Weight: 0.91 kg (2 lb) with batteries
注文する (部品番号ビルダーより掲載以外の製品もご選択いただけます)(注文数を入力の上、"カートに追加"をクリックしてください)
部品番号/Desc.
注文数
商品説明
Accessories
OMA-PX05
お問い合せ下さい   
納期: 
 
 
Remote temperature sensor
OMA-PX13
お問い合せ下さい   
納期: 
 
 
Water Detection Sensor - Detects the presence of water on a horizontal surface. Independently powered by internal lithium batteries. Multiple sensors can be wired in series to a single input. Dimensions: 2.25'' x 1.125'' x 3.625''
注: Each unit supplied with complete operator’s manual
We noticed you are from the US. Visit your local site for regional offers and live support.