フリーダイヤル 0120-769-103
Emailjpesales@dwyeromega.com

Portable Low Cost Dataloggers Part of the NOMAD® Family
Discontinued Product

OM-IQ Series

 Portable Low Cost Dataloggers Part of the NOMAD® Family
 Discontinued Product | OM-IQ Series

スクロールダウンし、全ラインアップをご覧ください

1 year warranty CE
  • High Resolution (12 -Bits)
  • Large Sample Sizes (up to 43,120 Samples)
  • Long Battery Life (up to 10 Years)
  • Rugged High Impact Plastic Case

商品説明

The OM-IQ loggers have been discontinued. Please see the the following subsititutes:
For a temperature and humidity logger see the RHTEMP101A
For a thermocouple logger see the OM-CP-TC101A
For a voltage logger see the OM-CP-VOLT101A_Series
For a current logger see the OM-CP-PROCESS101A


The OM-IQ Series is a family of high-quality, self-contained, stand-alone dataloggers for recording temperature, humidity, dc volts, milliamps or events. These dataloggers are simple to operate. Simply plug the datalogger in your PC's serial port. Next, use the OM-IQ series software to select the sample rate, thresholds and start method. Then unplug the datalogger, deploy it where desired and start recording data. If desired, recording can be programmed to start at a later time and/or date. After the recording session is over, simply retrieve the datalogger, reconnect it and retrieve the data to an Excel spreadsheet. All OM-IQ Series dataloggers measure ambient temperature with an internal semiconductor temperature sensor.

For complete product specifications see the Related Links section at the bottom of this page.
注文する (部品番号ビルダーより掲載以外の製品もご選択いただけます)(注文数を入力の上、"カートに追加"をクリックしてください)

他のお客様はこのような商品も購入しています。: このアイコンをクリックすると、このモデルを購入した他のお客様の購入商品リストが表示されます.

部品番号/Desc.
注文数
商品説明
  
OM-IQ-TRH-40
お問い合せ下さい   
納期: 
 
 
Ambient temperature/relative humidity datalogger, extended memory
  
OM-IQ-TC-40
お問い合せ下さい   
納期: 
 
 
Ambient temperature/thermocouple input datalogger, extended memory
  
OM-IQ-VmA-40
お問い合せ下さい   
納期: 
 
 
Temperature/voltage or current input datalogger, extended memory
  
OM-IQ-PCIK
お問い合せ下さい   
納期: 
 
 
Windows software and RS-232 cable (DB9F termination)
Click to expand/minimize a list of what others bought with theKTSS-14U-12
KTSS-14U-12
¥11,644 (税込)
(税抜価格 ¥10,585)
納期: 2 週間
 
12'' long K type thermocouple probe with 36'' leads. Click here for details and additional models
Click to expand/minimize a list of what others bought with theJTSS-14U-12
JTSS-14U-12
¥11,644 (税込)
(税抜価格 ¥10,585)
納期: 6 週間
 
12'' long J type thermocouple probe with 36'' leads. Click here for details and additional models
  
ETSS-14U-12
¥11,033 (税込)
(税抜価格 ¥10,030)
納期: 6 週間
 
12'' long E type thermocouple probe with 36'' leads. Click here for details and additional models
注: Dataloggers are supplied with battery and complete operator's manual. Models OM-IQ-TempXT and OM-IQ-TempXT-40 include one external temperature probe (spare external temperature probes are sold separately).
 
We noticed you are from the US. Visit your local site for regional offers and live support.