フリーダイヤル 0120-769-103
Emailjpesales@dwyeromega.com

Modem Based Temperature Datalogger Part theNOMAD®Family
Discontinued Product

OM-CP-PHONETEMP

Modem Based Temperature Datalogger Part theNOMAD®Family | OM-CP-PHONETEMP

Modem Based Temperature Datalogger Part theNOMAD®Family

スクロールダウンし、全ラインアップをご覧ください

5 year warranty
  • 1 Thermocouple Channel
    and 1 Ambient Channel
  • Real Time Operation
  • Built-in Modem
  • Programmable Start Time
  • Automatic Cold Junction
    Compensation and Linearization

商品説明

The OM-CP-PHONETEMP is no longer available. Please contact our Data Acquisition department for possible substitutes.

The OM-CP-PHONETEMP is a battery powered, modem based, stand-alone datalogger used for automatically recording temperature. Its real time clock ensures that all data is time and date stamped. The storage medium is nonvolatile solid state memory, providing maximum data security even if the battery becomes discharged. The OM-CP-PHONETEMP has a built in modem and can therefore be connected to any existing phone line. The device may be easily accessed and is fully programmable from any PC using the Windows software. Simply enter the telephone number that the OM-CP- PHONETEMP is connected to and the software will automatically do the rest. The software converts your PC into a real time strip chart recorder. Data can be printed in graphical or tabular format and can also be exported to a text or Microsoft Excel file.

For complete product specifications see the Related Links section at the bottom of this page.
注文する (部品番号ビルダーより掲載以外の製品もご選択いただけます)(注文数を入力の上、"カートに追加"をクリックしてください)

他のお客様はこのような商品も購入しています。: このアイコンをクリックすると、このモデルを購入した他のお客様の購入商品リストが表示されます.

部品番号/Desc.
注文数
商品説明
  
OM-CP-PHONETEMP
お問い合せ下さい   
納期: 
 
 
Modem based temperature datalogger
  
OM-CP-PHONETEMP-CERT
お問い合せ下さい   
納期: 
 
 
Modem based temperature datalogger with NIST calibration certificate
Click to expand/minimize a list of what others bought with theOM-CP-IFC110
OM-CP-IFC110
お問い合せ下さい   
納期: 
 
 
Windows software and 1.2 m (4') RS-232 cable with DB9F termination
Click to expand/minimize a list of what others bought with theOM-CP-IFC200
OM-CP-IFC200
¥39,368 (税込)
(税抜価格 ¥35,789)
納期: 2 週間
 
Windows software and 1.8 m (6') USB interface cable
Click to expand/minimize a list of what others bought with theOM-CP-IFC200
OM-CP-IFC200
¥39,368 (税込)
(税抜価格 ¥35,789)
納期: 2 週間
 
Windows software and 3.7 m (12') USB interface cable
Click to expand/minimize a list of what others bought with theOM-CP-BAT103
OM-CP-BAT103
¥10,469 (税込)
(税抜価格 ¥9,517)
納期: 2 週間
 
Replacement 9 V lithium battery
注: Operator's manual and RS-232 cable are included with the OM-CP-IFC200 Windows software (software is required to operatre the datalogger and is sold separately).
We noticed you are from the US. Visit your local site for regional offers and live support.