フリーダイヤル 0120-769-103
Emailjpesales@dwyeromega.com

8-Channel Temperature Data Logger

OM-CP-OCTTEMP

8-Channel Temperature Data Logger | OM-CP-OCTTEMP

8-Channel Temperature Data Logger

スクロールダウンし、全ラインアップをご覧ください

5 year warranty CE
  • Programmable Start Time
  • 8 Thermocouple Channels and 1 Ambient
  • User Calibration through Software
  • Automatic Thermocouple Linearization
  • Miniature Size
  • Real-Time Operation

商品説明

This page is no longer current, click here for the most recent information.

The OM-CP-OCTTEMP is an 8-channel, battery-powered, stand-alone, thermocouple-based temperature data logger. This all-in-one compact, portable, easy to use device will measure and record up to 14,563 temperature measurements per channel. The OM-CP-OCTTEMP is a major leap forward in both size and performance. Its real-time clock ensures that all data is time and date stamped. The storage medium is non-volatile solid state memory, providing maximum data security even if the battery becomes discharged. The data logger’s small size allows it to fit almost anywhere. Data retrieval is simple. Plug it into an available COM port and our easy-to-use software does the rest. The software converts your PC into a real-time strip chart recorder. Data can be printed in graphical or tabular format and can be exported to a text or Microsoft file.

Specifications
Internal Channel:
1
Temperature Accuracy: ±0.5°C (0 to 50°C)
Temperature Resolution: 0.1°C
Temperature Range: -20 to 60°C (-4 to 140°F)
Thermocouple Channels: 8
Thermocouple Input Types: J, K, T, E, R, S, B, N
Thermocouple Connection: Subminiature female jack
Cold Junction Compensation: Automatic
External Thermocouple Channel Accuracy*:
(uniform 20°C internal temperature):

J, K, T, E: ±0.5°C; R,S,B,N: ±2.5°C
Resolution: J, K, T, E: 0.1°C; R, S, B, N: 0.5°C
Temperature Measurement Range:
Type J: -210 to 760°C; Type K: -270 to 1370°C;
Type T: -270 to 400°C; Type E: -270 to 980°C; Type R: -50 to 1760°C;
Type S: -50 to 1760°C; Type B: 50 to 1820°C; Type N: -270 to 1300°C
Memory: 14,563 readings/channel
Temperature Calibration: Digital calibration is available through software
Calibration Date: Automatically recorded within device to alert user when calibration is required
Recording Interval: 5 sec to 12 hr selectable in software
Start Time: Start time and date are programmable through software
Real-Time Recording: Device may be used
with PC to monitor and record data in real time
Power: 9 V lithium battery (included); 120 Vac power optional
Battery Life: 1 year typical
Time Accuracy: ±1 min/month when RS-232 port is not in use
Data Format: Date and time stamped, °C, °F, °K, °R, mV
Computer Interface: PC serial, RS-232C COM or USB (interface cable required)
Software:
WIN98/NT/2000/XP/VISTA 32-bit/7(32-bit); (VISTA/7 32-bit version only;
VISTA/7 64-bit are not supported)
Operating Environment:
-20 to 60°C (-4 to 140°F) 5 to 95% RH non-condensing
Dimensions:
38 H x 111 W x 89 mm D
(1.5 x 4.4 x 3.5")
Weight: 450 g (16 oz)
注: Operator’s manual and RS-232 cable are included with the OM-CP-IFC200. Windows software (required to operate the data logger) is sold separately. To order data loggers with optional 120 Vac power, add suffix "-AC" to model number and add $100 to price.
We noticed you are from the US. Visit your local site for regional offers and live support.