フリーダイヤル 0120-769-103
Emailjpesales@dwyeromega.com

General Purpose TTL Interfaces for IBM PC/XT/AT and Compatibles
Discontinued Product

DIO-PC Series

General Purpose TTL Interfaces for IBM PC/XT/AT and Compatibles
Discontinued Product | DIO-PC Series

スクロールダウンし、全ラインアップをご覧ください

1 year warranty
  • 168/48 Channel Models
  • On-Board Counter Timers
  • Interrupt Handling
  • 1 MHz TTL Oscillator

商品説明

The DIO-PC is no longer available. Please see our OMG-PCI series as a possible substitute or contact our data acquisition department.

OMEGA Engineering offers two lowcost, high channel capacity digital input/output TTL interfaces: the DIO-48 48 digital I/O lines) and DIO-168 (168 digital I/O lines) for the IBM PC/XT/AT and compatibles.

The channels may be configured through software as inputs or outputs in groups of eight. All I/O lines are TTL level compatible. In addition to the digital I/O lines, the DIO-PC-48 includes six 16-bit counter/timers and the DIO-PC-168 includes three 16-bit counter/timers.

Included are software routines written in Turbo Pascal, C, and BASIC for DOS which may be incorporated into the application program for access to the I/O modules.

The DIO-PC-168 includes a DOS resident driver program, which allows I/O module access via high level calls and is easily implemented from programming languages. The driver is optional with the DIO-PC-48.

For connection to the outside world, OMEGA offers optional outboard products for the DIO-PC-168/48. The DIO-SSS-24 accommodates 24 solid state I/O modules. If high level outputs are not required, the DIO-STB-24 screw terminal board may be used. The DIO-PC-48 can accommodate up to two outboards, while the DIO-PC-168 can work with up to seven outboards. See section H for data on these products.

With DIO-CD24 Series accessory boards, the-digital I/O cards may also be used for reading and generating analog signals. Both analog inputs and outputs feature 12-bit resolution with 0 to 10 V, 0 to 5 V and ±5 V ranges. Software is included in “C,” Pascal and BASIC for interfacing the DIO-CD24 boards with the digital I/O boards. The DIO-CD24 requires 5 V power.
注文する (部品番号ビルダーより掲載以外の製品もご選択いただけます)(注文数を入力の上、"カートに追加"をクリックしてください)
部品番号/Desc.
注文数
商品説明
DIO-PC-168
お問い合せ下さい   
納期: 
 
 
168-Channel digital I/O board
DIO-PC-48
お問い合せ下さい   
納期: 
 
 
48-Channel digital I/O board
DIO-SOFT48
お問い合せ下さい   
納期: 
 
 
Driver software for DIO-PC-48 (Included with DIO-PC-168)
DIO-SSS-24
お問い合せ下さい   
納期: 
 
 
24-Channel solid state switch outboard (solid state switches are optional)*
DIO-STB-24
お問い合せ下さい   
納期: 
 
 
24-Channel screw terminal outboard* (See section H for details)
DIO-CA26-10
お問い合せ下さい   
納期: 
 
 
10' cable (connects digital boards to outboard) (requires cable)
DIO-PSPLY-10
お問い合せ下さい   
納期: 
 
 
5 V, 10 A power supply for outboards
DIO-CA16-10
お問い合せ下さい   
納期: 
 
 
10' cable attaches 3 counter timers to DIO-STB-16
DIO-STB-16
お問い合せ下さい   
納期: 
 
 
16-point screw terminal panel for 3 counters
DIO-BF24
お問い合せ下さい   
納期: 
 
 
24-Line buffer card, plugs directly onto OMEGA solid state switch backplanes (SSS-PC24, 16, 8)
DIO-CD24
お問い合せ下さい   
納期: 
 
 
External accessory board with 16 channels of analog input*
DIO-CD24-4AO
お問い合せ下さい   
納期: 
 
 
External accessory board with 16 analog inputs and 4 analog outputs*
DIO-CD24-8AO
お問い合せ下さい   
納期: 
 
 
External accessory board with 16 analog inputs and 8 analog outputs*
注: *Requires DIO-CA26-10
We noticed you are from the US. Visit your local site for regional offers and live support.