フリーダイヤル 0120-769-103
Emailjpesales@dwyeromega.com

12 Bit A/D & D/A PCMCIA Data Acquisition Adaptor
Discontinued Product

DAQP-208

12 Bit A/D & D/A PCMCIA Data Acquisition Adaptor 
Discontinued Product | DAQP-208

スクロールダウンし、全ラインアップをご覧ください

1 year warranty CE
  • 12-bit Resolution
  • 8 Single Ended or 4 Differential A/D Channels, Expandable to 128
  • Two Analog Output Channels
  • Four Digital I/O Channels
  • 16-bit Timer/Counter with Auto-Reload and Readout Latch
  • 100 kHz Sampling Rate
  • Bipolar Input Range of ±10 Volts, with Standard Programmable Gain of 1,2,4 and 8
  • 1, 10, 100, 1000 high Gain Option
  • 2K Data FIFO
  • Programmable Scan FIFO with 2048 Entries

商品説明

The DAQP-208 is no longer available. Please see the INET-100 as a possible alternative or contact our Data Acquisition department.

The DAQP-208 is a Type II PCMCIA data acquisition card with 4 differential or 8 single ended 12- bit A/D input channels (expandable to 128), with a maximum sampling rate of 100 kHz, and programmable gains of 1,2,4, or 8, which provide ranges of ±1.25 V, ±2.5 V, ±5 V, to ±10 V. A high gain option is also available providing gains of 1, 10, 100 or 1000, for ranges of ±0.01 V, ±0.1 V, ±1 V, to ±10 V The DAQP-208 is also equipped with two 12-bit D/A output channels. The outputs can be updated individually when writing to the corresponding D/A port, or simultaneously when a synchronization signal comes. The DAQP-208 has a 2 K data FIFO which will significantly reduce CPU overhead, and a scan FIFO of 2048 entries, each of which can be specified with an input channel and its associated gain. It has a selectable scan speed of 10 ms to 40 ms per channel. Data acquisition may be initiated by a trigger signal or by using the DAQP-208's pre-trigger capability. The DAQP-208 has a 24-bit auto-reload pacer clock which generates accurate sampling rates from 0.006 Hz to 100k Hz using an internal or external clock source. The pacer clock is actually a 24-bit auto-reload frequency divider. It contains a 24-bit divisor register, a 24-bit counter, and internal clock pre-scaler and a clock source multiplexer. The DAQP-208 also has a 16-bit timer/counter with an auto-reload and readout latch which provides independent timing for the D/A channels, and operates with internal or external clock source and gate controls. The DAQP-208 includes OMEGA’s DAQDRIVE software driver and DaqEZ user friendly data acquisition application software package. All necessary software is included to install and configure the DAQP-208 for use with DOS/Windows 3.xx and Windows 95/98/NT/2000. Signal Conditioning/Expansion The DAQP-208 is compatible with the SignalPro line of signal conditioners. These signal conditioners allow the DAQP-208 to read most process sensors and provides channel expansion up to 256 inputs. See the H section of the hand book for detailed information on the SignalPro line. Software OS Support: DOS, Windows 3.x, Windows 95/98/NT/2000. DAQDRIVE software drivers support numerous programming languages, including Microsoft C/C++, Borland C/C++, QuickBasic, Turbo Pascal and Visual Basic 5.0 or higher (32 bit version) . As part of the DAQDRIVE package, drivers are also included for numerous third-party software packages including Labtech Notebook, DasyLab support, LabVIEW, and SnapMaster. Dynamic Link Libraries are provided as a universal programming interface for development languages targeted for Microsoft Windows. For implementing a fully integrated data acquisition system, OMEGA's DaqEZ user friendly application software package is included free, and will in many cases be all that is needed.

For complete product specifications see the Related Links section at the bottom of this page.
注文する (部品番号ビルダーより掲載以外の製品もご選択いただけます)(注文数を入力の上、"カートに追加"をクリックしてください)
部品番号/Desc.
注文数
商品説明
DAQP-208
お問い合せ下さい   
納期: 
 
 
12-bit Data Acquisition PCMCIA Card with gains of 1, 2, 4 and 8 (includes CP-DAQP-A cable) 2, 4 and 8
DAQP-208H
お問い合せ下さい   
納期: 
 
 
12-bit Data Acquisition PCMCIA Card with gains of 1, 10, 100 and 1000 (includes CP-DAQP-A cable)
UIO-37
お問い合せ下さい   
納期: 
 
 
Screw Terminal Panel
注: Comes with complete operator’s manual, cable, DaqEZ and driver software on CD ROM.

製品マニュアル:

ダウンロード Daqdrive software manual
ダウンロード Daqdrive Supplemental manual

ソフトウェア:

ダウンロード Daqsuite Software (includes drivers for DOS, Windows 3.1 and Windows 95 and DAQEZ application)
ダウンロード DAQP PCMCIA Configuration Software
We noticed you are from the US. Visit your local site for regional offers and live support.