フリーダイヤル 0120-769-103
Emailjpesales@dwyeromega.com

6 Channel Analog Output Board for ISA Bus Computers

CIO-DDA06 and CIO-DDA06-16

6 Channel Analog Output Board for ISA Bus Computers | CIO-DDA06 and CIO-DDA06-16

6 Channel Analog Output Board for ISA Bus Computers

スクロールダウンし、全ラインアップをご覧ください

3 year warranty CE
  • Models with 12-and 16-Bit Resolution
  • 24 Channels of Digital I/O
  • DOS and Windows Support
  • LabVIEW Drivers Available

商品説明

The CIO-DDA06 is a 6-channel analog output board that also contains 24 channels of digital I/O. It is available with either 16-bit (1 part in 65536) or 12-bit (1 part in 4096) analog output resolution. Installed in any IBM or compatible computer with an ISA bus, the CIO-DDA06 turns your personal computer into an analog and digital control station suitable for proportional valve control, high voltage AC and DC contact monitoring and on/off control. The CIO-DDA06 is two boards in one: a 24-bit digital input/output board that is CIO-DIO24 compatible, and a 6-channel analog output board. The 37-pin D connector’s 24 digital I/O pins are assigned identically to the CIO-DIO24. The analog outputs occupy the remaining pins. This means that accessories such as the SSR-RACK24 just plug right in (with the use of a terminal board, such as the CIO-TERMINAL).
注文する (部品番号ビルダーより掲載以外の製品もご選択いただけます)(注文数を入力の上、"カートに追加"をクリックしてください)

他のお客様はこのような商品も購入しています。: このアイコンをクリックすると、このモデルを購入した他のお客様の購入商品リストが表示されます.

部品番号/Desc.
注文数
商品説明
  
CIO-DDA06
お問い合せ下さい   
納期: 
 
 
12-bit analog output board
  
CIO-DDA06-16
お問い合せ下さい   
納期: 
 
 
16-bit analog output board
Click to expand/minimize a list of what others bought with theUNIV-DRVR
UNIV-DRVR
お問い合せ下さい   
納期: 
 
 
Universal Software Library (DOS, Windows 3.1, Windows 95, Windows 98 and Windows NT)
Click to expand/minimize a list of what others bought with theCIO-LABVIEW-DRVR
CIO-LABVIEW-DRVR
お問い合せ下さい   
納期: 
 
 
LabVIEW driver
Click to expand/minimize a list of what others bought with theSSR-RACK24
SSR-RACK24
¥82,214 (税込)
(税抜価格 ¥74,740)
納期: 11 週間
 
24-channel solid state relay rack (requires solid state I/O modules)
  
SSR-RACK08
お問い合せ下さい   
納期: 
 
 
8-channel solid state relay rack (requires solid state I/O modules)
Click to expand/minimize a list of what others bought with theC37FF-2
C37FF-2
お問い合せ下さい   
納期: 
 
 
37-pin ribbon cable - 2’ (0.6 m)
Click to expand/minimize a list of what others bought with theC37FFS-5
C37FFS-5
¥18,310 (税込)
(税抜価格 ¥16,645)
納期: 2 週間
 
Shielded 37-pin ribbon cable - 5’ (1.5 m)
  
C37FFS-10
お問い合せ下さい   
納期: 
 
 
Shielded 37-pin ribbon cable - 10’ (3 m)
Click to expand/minimize a list of what others bought with theCIO-MINI37
CIO-MINI37
¥38,792 (税込)
(税抜価格 ¥35,265)
納期: 2 週間
 
Screw terminal panel, 4 x 4” (102 x 102 mm) (requires cable)
  
CIO-TERMINAL
お問い合せ下さい   
納期: 
 
 
Screw terminal panel, 16 x 4” (406 x 102 mm) with prototype area (requires cable)
Click to expand/minimize a list of what others bought with theACO5-C
ACO5-C
¥5,170 (税込)
(税抜価格 ¥4,700)
納期: 2 週間
 
Solid state output module, 3 to 280 Vac switch output
Click to expand/minimize a list of what others bought with theACI5-C
ACI5-C
お問い合せ下さい   
納期: 
 
 
Solid state input module, 90 to 140 Vac sense input
Click to expand/minimize a list of what others bought with theDCO5-C
DCO5-C
¥7,827 (税込)
(税抜価格 ¥7,115)
納期: 2 週間
 
Solid state output module, 3 to 60 Vdc switch output
Click to expand/minimize a list of what others bought with theDCI5-C
DCI5-C
お問い合せ下さい   
納期: 
 
 
Solid state input module, 3.3 to 32 Vdc sense input
We noticed you are from the US. Visit your local site for regional offers and live support.