フリーダイヤル 0120-769-103
Emailjpesales@dwyeromega.com

Turbidity Analyzer - Discontinued

TRCN-96-DISCONTINUED

Turbidity Analyzer | TRCN-96-DISCONTINUED

Turbidity Analyzer

スクロールダウンし、全ラインアップをご覧ください

1 year warranty
  • Four Relays
  • Two 4-20 mA dc Outputs
  • NEMA-4X
  • Menu Guided Operation
  • Multiple Language Prompts (English, German, French and Spanish)
  • Built-In Advanced System Diagnostics
  • Long-Lasting LED Light Source
  • Four-Beam Ratiometric Turbidity Measurement Provides Unparalleled Stability
  • High Resolution at Ultra-Low Turbidity Levels
  • Microprocessor-Based with Self Diagnostics
  • 0 to 100 NT
  • Measuring Range with Auto-Ranging
  • Bubble Rejecting Sample Chamber
  • Automatic Color Compensation

商品説明

The TRCN96 has been discontinued, please consult with OMEGA's ph/Flow/Environmental Engineering Department for possible substitutes.

The TRCN-96 low-range turbidimeter system employs a technologically advanced sensor to provide high measurement accuracy and stability, while reducing maintenance requirements. It is designed to meet the International Standards For Measurement of Turbidity [ISO 7027-1984(E)] and USEPA-approved method. This system has an auto-ranging measuring scale, enabling continuous monitoring over a 0.000 to100.0 NTU range with automatic decimal point positioning. The TRCN-96 low-range turbidimeter system automatically provides increasing display resolution as measured turbidity decreases. To further ensure high measuring accuracy, the sensor eliminates air or gas bubbles in the sample with its built-in bubble trap. The system is ideal for critical monitoring and controlling applications including potable water, filtered water, and final product clarity. The analyzer provides two isolated analog outputs. Each output represents measured turbidity and is scalable. During calibration, both analog outputs can be programmed to hold their present values, to transfer to preset values to operate control elements by an amount corresponding to those values, or to remain active to respond to measured turbidity. The analyzer has four electromechanical relays, all with SPDT contacts. Each relay can be set to function as a control relay, as a dual-alarm relay, or as a status relay. Calibrating the TRCN-96 is simple. A funnel assembly included with the sensor enables calibration with a traditional liquid turbidity standard such as Formazin. A unique, optical calibration cube is also available for easier calibration. This contains a specially formulated turbid glass standard which maintains its turbidity value indefinitely. The only required maintenance is an occasional, simple cleaning of the sensor flow chamber. (System diagnostics automatically alert the operator when to clean the sensor flow chamber.)

Please download full specifications below under "Related Links".
注: Unit comes completer with sensor and operator's manual.
We noticed you are from the US. Visit your local site for regional offers and live support.