商品説明
The SV-1000 features a high performance coil that is isolated from the flow medium by a PTFE seal. Options (no extra charge): Ordering Suffix Description -24VDC 24 Vdc operation -12VDC 12 Vdc operation -240VAC 240 Vac operation -BUNA Buna-N seal -EPDM EPDM seal.