フリーダイヤル 0120-769-103
Emailjpesales@dwyeromega.com

Solid State Relays, High Reliability
Discontinued Product

SSR

Solid State Relays, High Reliability 
Discontinued Product | SSR

スクロールダウンし、全ラインアップをご覧ください

  • Current Ratings to 90 Amps
  • Multi-Million Cycle Life
  • Compatible with Temperature Controllers
  • Solid-State, SCR Design
  • Zero Voltage Switching
  • UL and CSA Certified
  • Control ac Lines to 440 Vac
  • ac and dc Control Signal Models
  • 200% Testing at Rated Current

商品説明

The SSR solid state relays are no longer available. Please see the SSRL series as a posssible alternative or contact our sales department for a substitute.

Control resistance heaters up to 10 kW using solid state relays in conjunction with lower rated temperature controllers. Solid state relays are SPST, normally open, switching devices with no moving parts, capable of millions of cycles of operation. By applying a control signal, an SSR switches "ON" the ac load current, just as the moving contacts do on a mechanical contactor. Three-phase loads can be controlled using 2 or 3 SSR’s. Use 3 SSR’s for “Y” or “star” 3-phase loads using a neutral line. Two SSR’s will control “delta” loads with no neutral line. Three solid state relays are also used when there is no neutral load to provide redundancy and extra assurance of control. “Switching” takes place at the zero voltage crossover point of the alternating current cycle. Because of this, no appreciable electrical noise is generated, making SSR’s ideal for environments where there are apparatuses susceptible to RFI.
注文する (部品番号ビルダーより掲載以外の製品もご選択いただけます)(注文数を入力の上、"カートに追加"をクリックしてください)

他のお客様はこのような商品も購入しています。: このアイコンをクリックすると、このモデルを購入した他のお客様の購入商品リストが表示されます.

部品番号/Desc.
注文数
商品説明
Click to expand/minimize a list of what others bought with theFHS-1
FHS-1
¥8,096 (税込)
(税抜価格 ¥7,360)
納期: 2 週間
 
Finned heat sink with 2°C/W nominal rating
Click to expand/minimize a list of what others bought with theFHS-2
FHS-2
¥8,235 (税込)
(税抜価格 ¥7,486)
納期: 2 週間
 
Finned heat sink with 1.2°C/W nominal rating
Click to expand/minimize a list of what others bought with theFHS-6
FHS-6
¥8,862 (税込)
(税抜価格 ¥8,057)
納期: 2 週間
 
Finned heat sink with 0.7°C/W nominal rating
  
SSRR20-12
お問い合せ下さい   
納期: 
 
 
Shunt resistor with 2000 ohms, 12 watts value
  
SSRR20-50
¥3,339 (税込)
(税抜価格 ¥3,035)
納期: 2 週間
 
Shunt resistor with 2000 ohms, 150 watts value
  
SSRR15-12
お問い合せ下さい   
納期: 
 
 
Shunt resistor with 1500 ohms, 12 watts value
  
SSRR15-50
¥3,042 (税込)
(税抜価格 ¥2,765)
納期: 2 週間
 
Shunt resistor with 1500 ohms, 50 watts value
Click to expand/minimize a list of what others bought with theKAX-10
KAX-10
¥20,400 (税込)
(税抜価格 ¥18,545)
納期: 2 週間
 
Fuses with 10 A capacity
Click to expand/minimize a list of what others bought with theKAX-25
KAX-25
¥15,912 (税込)
(税抜価格 ¥14,465)
納期: 2 週間
 
Fuses with 25 A capacity
Click to expand/minimize a list of what others bought with theKAX-30
KAX-30
¥27,066 (税込)
(税抜価格 ¥24,605)
納期: 2 週間
 
Fuses with 30 A capacity
  
KAX-45
お問い合せ下さい   
納期: 
 
 
Fuses with 45 A capacity
  
KAX-70
¥69,427 (税込)
(税抜価格 ¥63,115)
納期: 2 週間
 
Fuses with 70 A capacity
  
KAX-90
お問い合せ下さい   
納期: 
 
 
Fuses with 90 A capacity
  
KBH-50
¥43,060 (税込)
(税抜価格 ¥39,145)
納期: 2 週間
 
Fuses with 50 A capacity
  
KBH-70
¥39,655 (税込)
(税抜価格 ¥36,050)
納期: 6 週間
 
Fuses with 70 A capacity
  
KBH-90B
お問い合せ下さい   
納期: 
 
 
Fuses with 90 A capacity
Click to expand/minimize a list of what others bought with theFB-1
FB-1
お問い合せ下さい   
納期: 
 
 
Fuse blocks for KAX-10, KAX-25
Click to expand/minimize a list of what others bought with theFB-2
FB-2
¥26,824 (税込)
(税抜価格 ¥24,385)
納期: 2 週間
 
Fuse blocks for KAX-10, KAX-25
Click to expand/minimize a list of what others bought with theFB-3
FB-3
お問い合せ下さい   
納期: 
 
 
Fuse blocks for KAX-10, KAX-25
Click to expand/minimize a list of what others bought with theBS-101
BS-101
¥95,315 (税込)
(税抜価格 ¥86,650)
納期: 8 週間
 
Fuse blocks for KAX-45, KAX-75, KAX-90, KBH (all models)
Click to expand/minimize a list of what others bought with theOT-201-1/2
OT-201-1/2
お問い合せ下さい   
納期: 
 
 
Thermally conductive compound for use between heat sink and SSR - 14 g (1/2 oz) size
Click to expand/minimize a list of what others bought with theOT-201-2
OT-201-2
お問い合せ下さい   
納期: 
 
 
Thermally conductive compound for use between heat sink and SSR - 57 g (2 oz) size
Click to expand/minimize a list of what others bought with theOT-201-16
OT-201-16
¥48,912 (税込)
(税抜価格 ¥44,466)
納期: 3 週間
 
Thermally conductive compound for use between heat sink and SSR - 4547 g (1 lb) size
Ordering Example:  (1) FHS-2 finned heat sink, ¥7,486  plus (1) KAX-25 25 Amp fuse, ¥14,465  , ¥7,486 + 14,465 = ¥21,951
We noticed you are from the US. Visit your local site for regional offers and live support.