フリーダイヤル 0120-769-103
Emailjpesales@dwyeromega.com

Advanced Agricultural Soil Testing Outfits Discontinued

AST-5 AST-15 STH SERIES - DISCONTINUED

Advanced Agricultural Soil Testing Outfits | AST-5 AST-15 STH SERIES - DISCONTINUED

Advanced Agricultural Soil Testing Outfits

スクロールダウンし、全ラインアップをご覧ください

  • Visual Color Matching System
  • Broad Test Range
  • Complete Kits

商品説明

The AST series Advanced Agricultural Soil Testing Outfits have been discontinued.

OMEGA’s line of combination soil analysis outfits offers the finest visual color matching system available to today’s agronomist. Technically advanced reagent systems and unique extraction procedures based on the Mehlich I extraction provide fast, simple and extremely accurate soil testing.
Soil nutrients are drawn from the test sample, providing a clear liquid extract. The addition of an indicator reagent to the clear extract produces a color reaction that is in direct proportion to the nutrient concentration in the test solution. The developed color is read against permanent, translucent color standards provided in the Octa-Slide Comparator. The result is a simple and distinct color match over a broad test range.
Tests for calcium, magnesium and chlorides are performed with an easy-to-use Direct Reading Titrator. Reagent is dispensed into the sample solution extract until an endpoint color change is reached, then results are read directly from the titrator in parts per million.
Measurement of potassium is conducted with a unique turbidity tube system. Copper is determined by means of a drop count method, and humus is measured against a color comparator index with five color standards.
The AST outfits also include simplified procedures for screening nitrates, phosphorus and potassium in plant tissues. All Model AST outfits are contained in rugged, lightweight carrying cases with components securely mounted in removable foam-lined trays. This format permits easy conversion from use as an in-store lab to service in the field. Each kit includes simplified and complete instructions, a pad of soil analysis report forms, instructions for collecting representative soil samples and a copy of the new Soil Handbook, contains charts with data on the nutrient needs of various crops. It also contains general information on using soil test results to determine actual lime and fertilizer requirements for optimal plant growth. Available in four models.

NOTE: Additional Hazardous Materials carrier handling surcharges may apply for products on this page. You will be contacted by Internet Sales to confirm after the order is placed.
注文する (部品番号ビルダーより掲載以外の製品もご選択いただけます)(注文数を入力の上、"カートに追加"をクリックしてください)
部品番号/Desc.
注文数
商品説明
AST-5
お問い合せ下さい   
納期: 
 
 
Agricultural soil test kit for pH, nitrogen, phosphorus, potassium and humus
AST-15
お問い合せ下さい   
納期: 
 
 
Agricultural soil test kit for pH and 14 other compounds
STH-4
お問い合せ下さい   
納期: 
 
 
Soil test Kit includes 100 test each of: pH, and 50 tests of : Nitrate Nitrogen, Phosphorus, Potassium
STH-5
お問い合せ下さい   
納期: 
 
 
Soil test Kit includes 100 test each of: pH, and 50 tests of : Nitrate Nitrogen, Phosphorus, Potassium, Humus
STH-7
お問い合せ下さい   
納期: 
 
 
Soil test Kit includes 100 test each of: pH, and 50 tests of : Nitrate Nitrogen, Phosphorus, Potassium, Humus, Calcium, Magnesium
STH-7
お問い合せ下さい   
納期: 
 
 
Soil test Kit includes 100 test each of: pH, and 50 tests of : Nitrate Nitrogen, Phosphorus, Potassium, Humus, Calcium, Magnesium
STH-14
お問い合せ下さい   
納期: 
 
 
Kit includes 100 test each of: pH, and 50 tests of : Nitrate Nitrogen, Phosphorus, Potassium, Humus, Calcium, Magnesium, Ammonia Nitrogen, Manganese, Nitrite Nitrogen, Sulfur, Chloride, Ferric Iron
Accessories
R-STH-4
お問い合せ下さい   
納期: 
 
 
Reagent refill macronutrients & pH for STH kits
R-STH-5
お問い合せ下さい   
納期: 
 
 
Reagent refill macronutrients, pH, & humus for STH kits
R-STH-7
お問い合せ下さい   
納期: 
 
 
Reagent refill macronutrients, pH, calcium, magnesium, & humus for STH kits
R-STH-14
お問い合せ下さい   
納期: 
 
 
Reagent refill macronutrients, micronutrients, & pH for STH kits
注: Comes with complete operator's manual.
We noticed you are from the US. Visit your local site for regional offers and live support.