フリーダイヤル 0120-769-103
Emailjpesales@dwyeromega.com

High Precision Pressure Transducer, Absolute, Gage, Vacuum or Compound Ranges
Discontinued Product

PX624-5V

High Precision Pressure Transducer, Absolute, Gage, Vacuum or Compound Ranges | PX624-5V

スクロールダウンし、全ラインアップをご覧ください

  • 0.05% Accuracy
  • NIST Traceable Calibration - Standard
  • NEMA 4X Housing
  • FM Intrinsically Safe
  • High Level Outputs for Easy Interfacing
  • Superior Long Term Stability
  • Unique Photo-Optical Sensor

商品説明

The PX624 has been discontinued, please see the PX409 series as a possible substitute or consult OMEGA's Pressure Engineering department.
OMEGA's PX624 Series transducers combine the time proven precision and stability of the photo-optical sensor with state-ofthe- art SMD electronic circuits. These features provide exceptional performance with accuracies of ±0.05% of span or better.

For barometric and absolute ranges up to 30 psia, exceptional long-term stability is ensured by the inclusion of a getter material in the evacuated reference chamber. This material acts as a sponge to absorb stray gas molecules as they are released from the surface of the reference chamber. This ensures the integrity of the vacuum reference over time.

Each unit is furnished with a 20 point certificate of calibration traceable to the National Institute of Standards and Technology (NIST).

The wetted material are 300 series stainless steel and Inconel X718. This combination ensures long life and broad media compatibility. Standard pressure fittings include ¼ male NPT and Aminco/ Autoclave F250. For convenience, the zero and span adjustments are accessible with out removing the cover.

SPECIFICATIONS
0-5 Vdc Output
Excitation:
20 - 40 Vdc
Output: 0-5 Vdc ±3% adj 3-wire
Optional: 0-10 Vdc also 4-wire isolated voltage outputs
Resolution: 0.01% Full Scale Output
Zero Balance: 0 V ±3% adj
Accuracy: 0.05% of Span including linearity, hysteresis and repeatability at reference conditions (72°F/22.2°C)
Sensing Type: Non-contacting photo optic
Shunt Calibration Value: Specified on Calibration sheet
Operational Temp Range: -40 to 65°C (-40 to 150°F)
Compensated Temp Range: -7 to 49°C (20 to 120°F)
Thermal Effects: ±0.004% of FS/°F from 72°F
Thermal Repeatability: 0.025% of FS Typical
Frequency Response: 300 Hz
Response Time: 3 ms typical
Warm-up Time: 5 minutes for rated accuracy, 30 minutes to full stability
Overpressure Limit: 400% of span, 0/5 to 200 psi 100% of span, 0/250 to 500 psi 30% of span, 0/600 to 7,500 psi 20% of span, 0/8,000 to 10,000 psi
Sensor Volume: Approx. 4 cc to 250 psi Approx. 0.38 cc above 250 psi
Mounting Position Effect: No effect on span.
Zero Shift: Less than values indicated per 30° inclination in any plane:0.05% span ≤ 250 psi; 0.3% span > 250 psi Correctable by zero adjustment
Wetted Parts: Inconel 178 and 300 Series Stainless Steel
Housing: 304 Stainless Steel, sealed NEMA 4X with vent through pigtail connector
Pressure Port: ¼ male NPT through 5000 psi 916-18 UNF-2B high pressure >5000 psi
Electrical Connection: 3 ft (0.9 m) pigtale - standard Bendix PTO - optional
Mating Connector: PT06F-10-6S (not included)
Weight: 10 oz (283 g)
注文する (部品番号ビルダーより掲載以外の製品もご選択いただけます)(注文数を入力の上、"カートに追加"をクリックしてください)
部品番号/Desc.
注文数
商品説明
PX624-005A5V
お問い合せ下さい   
納期: 
 
 
0-5 psi absolute transducer with 0-5 V output, 3 ft Cable and 1/4 NPT male pressure connection
PX624-015A5V
お問い合せ下さい   
納期: 
 
 
0-15 psi absolute transducer with 0-5 V output, 3 ft Cable and 1/4 NPT male pressure connection
PX624-030A5V
お問い合せ下さい   
納期: 
 
 
0-30 psi absolute transducer with 0-5 V output, 3 ft Cable and 1/4 NPT male pressure connection
PX624-005G5V
お問い合せ下さい   
納期: 
 
 
0-5 psi gage transducer with 0-5 V output, 3 ft Cable and 1/4 NPT male pressure connection
PX624-015G5V
お問い合せ下さい   
納期: 
 
 
0-15 psi gage transducer with 0-5 V output, 3 ft Cable and 1/4 NPT male pressure connection
PX624-050G5V
お問い合せ下さい   
納期: 
 
 
0-50 psi gage transducer with 0-5 V output, 3 ft Cable and 1/4 NPT male pressure connection
PX624-100G5V
お問い合せ下さい   
納期: 
 
 
0-100 psi gage transducer with 0-5 V output, 3 ft Cable and 1/4 NPT male pressure connection
PX624-500G5V
お問い合せ下さい   
納期: 
 
 
0-500 psi gage transducer with 0-5 V output, 3 ft Cable and 1/4 NPT male pressure connection
PX624-1KG5V
お問い合せ下さい   
納期: 
 
 
0-1,000 psi gage transducer with 0-5 V output, 3 ft Cable and 1/4 NPT male pressure connection
PX624-3KG5V
お問い合せ下さい   
納期: 
 
 
0-3,000 psi gage transducer with 0-5 V output, 3 ft Cable and 1/4 NPT male pressure connection
PX624-5KG5V
お問い合せ下さい   
納期: 
 
 
0-5,000 psi gage transducer with 0-5 V output, 3 ft Cable and 1/4 NPT male pressure connection
注: To order with optional 4 pin Bendix connector add suffix "-B" to model number. Additional ranges may be availible, consult engineering.

部品番号ビルダー

下記から仕様構成を選択し、ご注文ください
以下からオプションを選択:


(1) Range (psi) :
005 : 0-5
010 : 0-10
015 : 0-15
020 : 0-20
030 : 0-30
050 : 0-50
100 : 0-100
200 : 0-200
300 : 0-300
500 : 0-500
1K : 0-1000
1.5K : 0-1500
2K : 0-2000
3K : 0-3000
5K : 0-5000

(2) Units :
G : Gage Pressure Model
A : Absolute Pressure Model

(3) Output :
I : 4-20 mA output
5V : 0-5 Vdc output
10V : 0-10 Vdc output

(4) Options :
: No Options
-B : PTO Connector
注: 有効な部品番号については、「商品仕様(PDF)」を参照ください。
ご不明な場合は、カスタマーサービス(0120-040-572 もしくは jpesales@dwyeromega.com)へお問合せください。
We noticed you are from the US. Visit your local site for regional offers and live support.