The PH-TC and PH-TF are no longer available. Please see the HH65 as a possible substitute.
The PHTC1 and PHTF1 digital thermometers conveniently combine a probe and digital meter into one easy-to-use unit. The probe is a thermistor, housed in a stainless steel shaft, which not only eliminates the need for mercury-filled glass thermometers, but it also allows the probe to penetrate frozen or semi-solid materials. Results are displayed quickly and accurately. A built-in calibration testing device assures the user that readings are reliable. Two models are offered: one for readings in °C and another for readings in °F.
SPECIFICATIONS RANGE PHTC1: -50 to 150°C PHTF1: -58 to 302°F Resolution PHTC1: 0.1°C PHTF1: 0.1°F (-58 to 199.9°F) 1.0°F (200 to 302°F) Accuracy PHTC1: ±0.3°C (-20 to 90°C) ±0.5°C (-50 to -20°C and 91 to 150°C) PHTF1: ±0.5°F (-4 to 194°F) ±1.0°F(-58 to -4°F and 195 to 302°F) Environment: 0 to 50°C (32 to 122°F), 95% RH Battery Type/Life: 1 x 1.4 V battery/3000 hours of continuous use Dimensions: 66 x 50 x 25 mm (2.6 x 2 x 1") Weight: 50 g (1.8 oz) Probe: Stainless steel, 104 x 3 mm diameter (4.1 x 0.12")
The PH-TC and PH-TF electronic thermometers are housed in water resistant cases to provide protection against even the harshest environments. Moisture and dust do not affect the circuitry of these meters, making them ideal for use in high-humidity locations like greenhouses and fish farms. Unlike conventional glass thermometers, the PH-TC and PH-TF are rugged enough to withstand harsh industrial applications, and the stainless steel probe is resistant to most chemicals.
SPECIFICATIONS Range PHTC: -50 to 170°C PHTF: -58 to 338°F Resolution PHTC: 1°C PHTF: 1°F Accuracy: PHTC: ±1°C PHTF: ±1°F (-58 to 266°F) ±2°F (267 to 338°F) Environment: 0 to 50°C (32 to 122°F), 95% RH Battery Type/Life: 4 x 1.4 V battery/700 hours of continuous use Dimensions: 142 x 29 x 15 mm (5.6 x 1.2 x 0.6") Weight: 80 g (2.8 oz) Probe: Stainless steel, 104 x 3 mm diameter (4.1 x 0.12")
Please download PDF below for complete product specifications.
注: Comes complete with operator's manual.
We noticed you are from the US. Visit your local site for regional offers and live support.