フリーダイヤル 0120-769-103
Emailjpesales@dwyeromega.com

Replacement Electrodes Superior Replacement Electrodes for Uniloc Systems

PHRE-U Series - DISCONTINUED PRODUCT

Replacement Electrodes Superior Replacement Electrodes for Uniloc Systems | PHRE-U Series - DISCONTINUED PRODUCT

スクロールダウンし、全ラインアップをご覧ください

  • Form Fit and Function Replacements
  • Manufactured Using the Latest Technology
  • Improved Performance and Broad Spectrum of Applications
  • Economical and Reliable

商品説明

Industrial replacement electrodes for Uniloc systems are a direct replacement for the original manufacturer’s assemblies. They incorporate the latest technologies, which improves their measurement performances and broadens the spectrum of applications. The electrodes depicted are a small sample of the total replacement line.

Model No. Replaces Use For
PHRE-U12000024320 Series
PHRE-U42000734,
647, 648, 735
320,330
PHRE-R222697-00381
PHRE-U62001363324
PHRE-U9, -U82001553,
2001552
Universal
PHRE-U16,
-U14, -U15
2001571,
565, 566
320
PHRE-U19,
-U18
2001860
2001858
320
PHRE-U72001549320 Series
PHRE-U102001559320 Series
PHRE-U112001560320 Series
PHRE-U12, -U132001561
2001562
320 Series
PHRE-U21, -U20, -U222001863
862864
320A
PHRE-U252001909351 & 353
PHRE-U232001886350
PHRE-U242001908351 & 353
PHRE-U282002488319
PHRE-U2922688-00381
PHRE-U31
-U30, -U32
22694-01,
-00, -02
381
PHRE-U3322694-ANT381-ANT
We noticed you are from the US. Visit your local site for regional offers and live support.