For high accuracy, rugged design, and precise measurement, the PCL-200 Series of portable manometer/ calibrators provides quality performance, reliability and simple push button operation. Ideally suited to on-site applications, the PCL-200 models effectively bring laboratory test calibration capabilities directly into the field.
Depending on the specific model ordered, the simultaneous dual display indicates pressure (or differential pressure) and electronic transducer/ transmitter output on any of 8 key selectable engineering units.
The PCL-200 auto zero/auto ranging feature eliminates the need to compensate for local gravity, temperature, barometric pressure or head difference due to the location of tester vs. unit being tested. The push of a button automatically establishes zero for both pressure and electrical inputs, while the autoranging feature selects either full range span or 1 /10 th of span for optimum display accuracy.
注: * Units are not bi-directional. ** Recommended when ordering Digital Meter separately.
We noticed you are from the US. Visit your local site for regional offers and live support.